Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kauçuk Esaslı Tek Taraflı

 (6 Ürün grupları)

Liste Kılavuz

Maskeleme Bandı - Disk

Essentra Components offers 5 different materials of masking disks, available in multiple diameters and thicknesses. Our disks withstand several different temperature ranges and are used for many different applications..

Seri Kodu: SR1058

Maskeleme Bandı - Kare

Masking tapes that can withstand temperatures up to +260C. Ideal for awkward shapes that a cap or plug just can't cover, all of our masking tapes remove cleanly and leave no residue. Quick adhesion for time-saving applications.

Maskeleme Bantları - Yüksek Isı

Our High Temperature Masking Tapes are provided as a continuous roll, and they range in temperatures from 80C up to 260C. They offer clean removability so that unsightly adhesive residue will not be left behind. These tapes are mostly for general purpose and suitable for most low-temperature applications, as well as a variety of high-temperature applications to suit your project requirements.

The range includes polyester tapes with a maximum temperature of up to 180C; the thinner blue version is supplied in 25 micron tape thickness and is ideal for curved applications. The thicker green version is supplied in 38 micron tape thickness and can be used for powder coating and anodizing.

Our high-performance polyimide tape is optimal for electro-coating (E-coating) applications. The brown roll-tape has a maximum temperature of up to 260C and offers chemical and abrasion resistance.

Our range includes a silicone rubber Eze-wrap tape that has a maximum temperature of up to 204C. This tape is capable of self-fusing and will adhere to itself to form a homogenous mass that provides excellent sealing. Great for irregular-shaped objects.

Why not try our fibreglass cloth tape with a maximum temperature of up to 250C. This tape is solvent and abrasion resistant and the tightly-woven material has superb tear strength. An ideal choice for high-pressure applications, such as sand blasting.

We also offer a range of paper masking tapes that range in temperatures from 80C up to 180C. These are a great choice for painting applications..

Seri Kodu: SR1059

Metal Bant

Duraco Magnetic Receptive Steel Tape is non-magnetized steel sheet that is designed to attract magnets. Apply adhesive to desired surface and simply attach magnets to it.

Kaymaz Köpük Bant Ruloları

Non Skid Foam is a non skid foam product coated on one side with a high tack permanent adhesive. Use for counter mats or on the bottom of displays to prevent slippage Specifications: Adhesive: Rubber based permanent on one side (not recommended in applications with UV exposure). Application Temperature: 65F to 100F. Service Temperature: -20F to 175F. Applications: Counter mats. Mouse pads. POP displays. Shelf lining. Small appliances. Office products

Güvenlik ve Tehlike Bandı - Rulo

Tapes & Adhesives 3M™ Vinyl Tape 471/766Ideal for many color coding, abrasion protection, decoration, sealing, patching, splicing, wrapping and general purpose applications. Used in paint marking areas