Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

SAE Flanş Contaları Sızdırmazlık Halkaları

 (2 Ürün grupları)

Liste Kılavuz

Sızdırmazlık Halkaları - SAE Flanş Contası

These SAE Flange O-Ring seals are designed to form a tight seal in flanged connections, preventing fluid or gas leakage. It creates a tight seal by fitting into the grooves of SAE standard flanges.

It is flexible and durable, and it can withstand the pressures and temperatures encountered in hydraulic systems, ensuring consistent performance even under harsh conditions. In addition,they are efficient in sealing flanges exposed to vibration and heat cycling.

It is typically inserted in the flange grooves to provide a tight fit and a secure seal and commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems or oil and gas.

Seri Kodu: SR6158

Sızdırmazlık Halkası Kitleri - SAE Flanş Contası

These O-Ring SAE Flange seal kits are designed to create a tight seal in flanged connections, preventing fluid or gas leakage. It provides a tight seal by fitting into the grooves of SAE standard flanges.

It is flexible and durable and can endure the pressures and temperatures found in hydraulic systems, guaranteeing dependable performance even under extreme situations.

These kits are normally packed to protect the seals from damage during storage or transit, ensuring they arrive in perfect shape. Typically inserted in the flange grooves to provide a tight fit and a secure seal. Commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems or oil and gas.

Seri Kodu: SR6158