Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Tava Başlı Vidalar

 (6 Ürün grupları)

Liste Kılavuz

Kendinden Kılavuzlu Vidalar - Tava Başlı

These Self Tapping Screws with Pan Heads are a type of screw that may be used to join materials without the use of pre-drilled holes. They feature a pointed tip and sharp threads that allow them to tap their threads into wood, plastic, or metal.

The pan head design features a level bearing surface and a slightly rounded top for a clean, complete look. It has high strength, durability, and corrosion resistance.

Simple to install with a Phillips head screwdriver. Commonly used in construction, manufacturing, automotive, and electronics industries.

Makine Vidaları - Bombe

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Stainless Steel, Mild Steel, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB


Series Code :SR1972

Seri Kodu: SR1972

Matkap Uçlu ve Kendi Delen Vidalar - Tava Başlı

Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.

Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.

  • Material: Stainless Steel, Steel, Mild Steel
  • Colour: , Galvanized, Natural
  • DIN rated options

Omuzlu Vidalar - Tava Başlı

Tava başlı omuzlu cıvata olarak da anılan Tava Başlı Omuzlu Vidalar, bir ucunda tava başlı silindirik şaft, diğer ucunda ise omuz parçası bulunan bağlantı elemanlarıdır. Hassas toleransa göre işlenmiş olan omuz parçası, vida başı için rulman yüzeyi işlevi görür.

Omuzlu Vidalar; montaj pimi, takoz, bağlantı veya şaft ya da kayar hareket gerektiğinde uygundur. Sağlamdır ve çok zor koşullar altında olmadıkça korozyona dayanıklıdır.

Omuzlu Vidalar, hafif bombeli ve yassı yataklı olup tava başlıdır. Düşük profilli uygulamalar uygundur ve zarif bir görünüm sunar. Oluklu tornavidayla kolayca takılıp çıkarılır. Bu vidalar elektronik eşya, tıbbi cihazlar, makineler ve otomotiv uygulamaları için uygundur.

  • Sağlamdır ve çok zor koşullar altında olmadıkça korozyona dayanıklıdır.
  • Hafif kubbeli tava başlı yapıdadır ve yassı yataklıdır.
  • Düşük profilli uygulamalar uygundur ve zarif bir görünüm sunar.
Malzeme: 303 Stainless Steel Seri Kodu: SRP0144.A2

Sabit Vidalar - Gömme Başlı

Sabit Vidalar tava başlı olarak iki seçenekte sunulur: Torx veya Philips tahrikli. Torx tahrikli vidalar tam oturur ve aşağı yönlü daha az baskıyla tork gücünü yansıtır. Buna karşılık, Philips tahrikli vidalar daha yüksek tork gücüne dayanabildiklerinden daha sıkı oturması gereken uygulamalarda ideal tercihtir. Ayrıca, sıkıca geçirilmesine rağmen kolay çıkarılır. Her iki stil de zarif görünümleriyle mükemmel bir bağlantı çözümü sunar.

Bu vidalar dişsiz delikler içeren panolarda ideal tespit çözümüdür. M8 boyutları daha düşük Torx değerine sahipken M3, M4, M5 ve M6 boyutları Philips tahriklidir. 2006/42/EC Makine Yönetmeliğine, genellikle ISO 14583 standardına uymak için kullanılır. Sabit Vidalar yaygın olarak Dişli Sabit Pullar(ayrı satılır) ile birlikte kullanılır.

Ostenitli Paslanmaz Çelikten mamul vidalar korozyon ve işlemeye karşı dirençlidir. Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.

Lütfen Dikkat: Bu vidalar daha küçük mafsal çapına sahip olduğundan gösterilen dişli boyutuna eşit, önerilen tork değerine kadar sıkılmamalıdır.

  • Dişsiz delikler içeren panolarda ideal tespit çözümüdür.
  • 2006/42/EC Makine Yönetmeliğine, genellikle ISO 14583 standardına uymak için kullanılır.
  • Bu malzeme, inşaat ve otomotiv uygulamalarında yaygın bir seçimdir.
Malzeme: 303 Stainless Steel Seri Kodu: SRP0150.A2

Tava Başlı Sızdırmazlık Vidaları

Sızdırmazlık vidaları tava başlı olarak üç seçenekte sunulur: Torx, Phillips veya Oluklu tahrikli. Torx tahrikli vidalar tam oturur ve aşağı yönlü daha az baskıyla tork gücünü yansıtır. Phillips tahrikli vidalar daha yüksek tork gücüne dayanabildiklerinden daha sıkı oturması gereken uygulamalarda ideal tercihtir. Ayrıca, sıkıca geçirilmesine rağmen kolay çıkarılır. Son olarak, oluklu tahrikli vidalar, Phillips ve Torx gibi diğer tahrik türlerine göre daha düşük tork kapasitesine sahiptir. Bu vidalar, baş ve eşleşen parça arasında bastırılıp sıkıştırılan bir O-Halka ile daha güvenli tam sızdırmazlık sağlar. Korozyona karşı iyi direnç sunan ve biraz manyetik olan paslanmaz çelikten mamuldür.

Tava başlı sızdırmazlık vidaları O-Halka ile tasarlanmış bir bağlantı elemanı olup çeşitli uygulamalarda gaz ve sıvı gibi kirleticilere karşı çift yönlü güvenli koruma sağlayarak hassas ekipmanlarda hasar riskini en az indirir. Su, toz ve diğer kirleticilerin girmesini önleyerek emniyetli ve güvenilir bir bağlantı sağlar.

Sızdırmazlık vidaları, dolaplar gibi uygulamalarda dişli ve dişsiz deliklerde ya da otomotiv ve elektrik sektörlerinde kullanılır.

  • Çeşitli uygulamalarda güvenli ve su geçirmez bağlantı sağlayarak titreşim veya hareket sebebiyle gevşeme riskini azaltır.
  • Dolaplar gibi uygulamalarda dişli ve dişsiz deliklerde ya da otomotiv ve elektrik sektörlerinde kullanılır.
  • Baş ve eşleşen yüzey arasında bastırılıp sıkıştırılan bir O-Halka ile daha güvenli tam sızdırmazlık sağlar.
Malzeme: 303 Stainless Steel Seri Kodu: SRP0171