Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Silicone Push Fit Yüksek Isıda Maskeleme Kapakları

 (3 Ürün grupları)

Liste Kılavuz

Düz Maskeleme Kapak ve Tapaları

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow


Seri Kodu: SR1052, SR1095

Kolay Çekmeli Maskeleme Kapakları

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.

This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.

These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.

  • Materials: Silicone Rubber 600F (316C) EPDM 425F (218C) and Soft Polyvinyle Chloride (PVC) 425F (218C)
  • Colours: Natural, Black and Yellow
  • Hardness: Durometer (Shore A) 55 + 5 and 85 +/–2


Seri Kodu: SR1096, SR6119, SR5755, SR1066

Maskeleme Rondela Kapakları

A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.

Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.

  • Material: Silicone (55 Shore A)
  • Maximum Temperature: 316 degrees C (600 degrees F)
  • Colours: Black, Green, Grey, Natural, Pink, Purple, Red and Yellow


Seri Kodu: SR5756