Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0877 - £ 0.1062 | 1000 In stock |
0.445 in
11.3 mm
|
0.22 in
5.6 mm
|
0.602 in
15.3 mm
|
0.752 in
19.1 mm
|
0.063 in
1.6 mm
|
1.059 in
26.9 mm
|
||||
£ 0.0877 - £ 0.1062 | 235500 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.606 in
15.4 mm
|
0.189 in
4.8 mm
|
|
0.52 in
13.2 mm
|
||||
WS-A-2-2-01 | £ 0.0877 - £ 0.1062 | 400716 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.606 in
15.4 mm
|
0.382 in
9.7 mm
|
|
0.709 in
18.0 mm
|
|||
WS-A-2-3-01 | £ 0.0877 - £ 0.1062 | 37754 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.606 in
15.4 mm
|
0.74 in
18.8 mm
|
|
1.071 in
27.2 mm
|
|||
£ 0.0877 - £ 0.1062 | 2365 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.606 in
15.4 mm
|
1.051 in
26.7 mm
|
|
1.378 in
35.0 mm
|
||||
£ 0.1837 - £ 0.21 | 7803 In stock |
0.752 in
19.1 mm
|
0.185 in
4.7 mm
|
0.929 in
23.6 mm
|
0.5 in
12.7 mm
|
|
0.772 in
19.6 mm
|
||||
£ 0.0812 - £ 0.0864 | 5327 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.606 in
15.4 mm
|
0.189 in
4.8 mm
|
|
0.52 in
13.2 mm
|
||||
£ 0.0877 - £ 0.1062 | 49996 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.606 in
15.4 mm
|
0.74 in
18.8 mm
|
|
1.071 in
27.2 mm
|
||||
£ 0.1155 - £ 0.1178 | 53501 In stock |
0.307 in
7.8 mm
|
0.189 in
4.8 mm
|
0.433 in
11.0 mm
|
0.331 in
8.4 mm
|
0.059 in
1.5 mm
|
0.512 in
13.0 mm
|
||||
£ 0.0877 - £ 0.1062 | 86900 In stock |
0.445 in
11.3 mm
|
0.22 in
5.6 mm
|
0.602 in
15.3 mm
|
0.394 in
10.0 mm
|
0.063 in
1.6 mm
|
0.701 in
17.8 mm
|
||||
£ 0.0877 - £ 0.1062 | 64000 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.606 in
15.4 mm
|
0.189 in
4.8 mm
|
|
0.52 in
13.2 mm
|
||||
£ 0.0877 - £ 0.1062 | 704502 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.606 in
15.4 mm
|
0.382 in
9.7 mm
|
|
0.709 in
18.0 mm
|
||||
£ 0.0877 - £ 0.1062 | 59874 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.606 in
15.4 mm
|
0.74 in
18.8 mm
|
|
1.071 in
27.2 mm
|
||||
£ 0.0877 - £ 0.1062 | 38 In stock |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.606 in
15.4 mm
|
1.051 in
26.7 mm
|
|
1.378 in
35.0 mm
|
||||
£ 0.1598 - £ 0.1826 | 117544 In stock |
0.752 in
19.1 mm
|
0.185 in
4.7 mm
|
0.929 in
23.6 mm
|
0.5 in
12.7 mm
|
|
0.772 in
19.6 mm
|
||||
WSBH-2-19 | £ 0.192 - £ 0.221 | 84000 In stock |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
0.441 in
11.2 mm
|
|
0.709 in
18.0 mm
|
|||
£ 0.192 - £ 0.221 | 962 In stock |
0.437 in
11.1 mm
|
0.311 in
7.9 mm
|
0.437 in
11.1 mm
|
1.11 in
28.2 mm
|
|
1.378 in
35.0 mm
|
||||
£ 0.167 - £ 0.1922 | 24611 In stock |
0.22 in
5.6 mm
|
0.138 in
3.5 mm
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||||
£ 0.2247 - £ 0.2559 | In production |
0.22 in
5.6 mm
|
0.138 in
3.5 mm
|
0.799 in
20.3 mm
|
0.224 in
5.7 mm
|
0.063 in
1.6 mm
|
0.335 in
8.5 mm
|
||||
£ 0.167 - £ 0.1922 | 14277 In stock |
0.268 in
6.8 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
0.102 in
2.6 mm
|
0.22 in
5.6 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue