Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
MNI-6-6 | £ 0.0658 - £ 0.0701 | 66780 In stock |
0.047 in
1.2 mm
|
0.291 in
7.4 mm
|
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
#6. M3.5
|
0.169 in
4.3 mm
|
|
MNI-8-2 | £ 0.0658 - £ 0.0701 | 28964 In stock |
0.063 in
1.6 mm
|
0.343 in
8.7 mm
|
0.031 in
0.8 mm
|
0.173 in
4.4 mm
|
#8. M4
|
0.205 in
5.2 mm
|
|
£ 0.0658 - £ 0.0701 | 3200 In stock |
0.063 in
1.6 mm
|
0.343 in
8.7 mm
|
0.094 in
2.4 mm
|
0.173 in
4.4 mm
|
#8. M4
|
0.205 in
5.2 mm
|
||
MNI-HT-4-220 | £ 0.1459 - £ 0.1514 | 1970 In stock |
0.039 in
1.0 mm
|
0.217 in
5.5 mm
|
0.031 in
0.8 mm
|
0.114 in
2.9 mm
|
#4. M2.5
|
0.134 in
3.4 mm
|
|
£ 0.1249 - £ 0.1249 | 1998 In stock |
0.039 in
1.0 mm
|
0.217 in
5.5 mm
|
0.098 in
2.5 mm
|
0.118 in
3.0 mm
|
M2.5
|
0.138 in
3.5 mm
|
||
£ 0.2894 - £ 0.3008 | Request the lead time here |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
0.157 in
4.0 mm
|
0.102 in
2.6 mm
|
M2
|
0.138 in
3.5 mm
|
||
MNI-HT-M4-2 | £ 0.1249 - £ 0.1249 | 9721 In stock |
0.031 in
0.8 mm
|
0.315 in
8.0 mm
|
0.126 in
3.2 mm
|
0.177 in
4.5 mm
|
M4
|
0.236 in
6.0 mm
|
|
£ 0.3569 - £ 0.3722 | 653 In stock |
0.177 in
4.5 mm
|
0.984 in
25.0 mm
|
0.236 in
6.0 mm
|
0.256 in
6.5 mm
|
M6
|
0.512 in
13.0 mm
|
||
£ 0.0935 - £ 0.0993 | 800 In stock |
0.039 in
1.0 mm
|
0.28 in
7.1 mm
|
0.039 in
1.0 mm
|
0.122 in
3.1 mm
|
#5. M3
|
0.15 in
3.8 mm
|
||
£ 0.3112 - £ 0.3112 | 29498 In stock |
0.075 in
1.9 mm
|
0.469 in
11.9 mm
|
0.35 in
8.9 mm
|
0.24 in
6.1 mm
|
|
0.358 in
9.1 mm
|
||
36615 | £ 0.3043 - £ 0.3043 | 11074 In stock |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
|
0.354 in
9.0 mm
|
|
36631 | £ 0.8268 - £ 0.8268 | Request the lead time here |
0.083 in
2.1 mm
|
1.181 in
30.0 mm
|
0.547 in
13.9 mm
|
0.787 in
20.0 mm
|
|
0.945 in
24.0 mm
|
|
£ 0.2084 - £ 0.2126 | 21954 In stock |
0.13 in
3.3 mm
|
0.567 in
14.4 mm
|
0.079 in
2.0 mm
|
0.24 in
6.1 mm
|
|
0.311 in
7.9 mm
|
||
£ 0.0875 - £ 0.0893 | 9604 In stock |
0.039 in
1.0 mm
|
0.295 in
7.5 mm
|
0.098 in
2.5 mm
|
0.122 in
3.1 mm
|
|
0.138 in
3.5 mm
|
||
£ 0.314 - £ 0.3265 | 507 In stock |
0.177 in
4.5 mm
|
0.984 in
25.0 mm
|
0.236 in
6.0 mm
|
0.256 in
6.5 mm
|
|
0.512 in
13.0 mm
|
||
£ 0.0875 - £ 0.0893 | 106 In stock |
0.157 in
4.0 mm
|
0.295 in
7.5 mm
|
0.098 in
2.5 mm
|
0.122 in
3.1 mm
|
|
0.138 in
3.5 mm
|
||
£ 0.1372 - £ 0.1431 | 7717 In stock |
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
0.244 in
6.2 mm
|
|
0.311 in
7.9 mm
|
||
£ 0.0875 - £ 0.0893 | 16483 In stock |
0.039 in
1.0 mm
|
0.295 in
7.5 mm
|
0.051 in
1.3 mm
|
0.122 in
3.1 mm
|
|
0.138 in
3.5 mm
|
||
£ 0.2695 - £ 0.2751 | 8101 In stock |
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
0.323 in
8.2 mm
|
|
0.39 in
9.9 mm
|
||
£ 0.1228 - £ 0.1254 | 64409 In stock |
0.039 in
1.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
|
0.283 in
7.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.