Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Base acuosa Sin cierre Precintos de cable

 (1 conjunto de productos)

Lista Cuadro

Pasacables de montaje adhesivo/atornillado

Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.

The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colores: negro y natural
  • Opciones con clasificación ignífuga UL94 V0 y UL94 V2.
  • Temperature Range: -40C up to 85C