Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Bisagras de elevación Cerradura para armario de manguera contra incendios

 (4 conjuntos de productos)

Lista Cuadro

Bisagra de elevación con montaje atornillado

Las bisagras de elevación con montaje atornillado son una función de elevación fácil para retirar puertas montadas al ras. La gama ofrece una selección de materiales para adaptarse a diferentes acabados y aplicaciones. Tienen un ángulo de rotación de la bisagra de 180 grados y se pueden usar a mano derecha o a mano izquierda. El diseño de la bisagra de hoja está perforado para atornillarla al marco.

Bisagras de elevación con desplazamiento metálicas

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Material: Acero, Acero inoxidable, Aleación de zinc fundido, Aleación de zincColor: Natural, Negro, Gris, , CromadoEstándar de inflamabilidad del material: Series Code:

Bisagras de elevación en línea metálicas

Las bisagras metálicas de elevación en línea son bisagras de lado que se elevan fácilmente para retirar puertas montadas. Tienen un ángulo de rotación de 180 grados y se pueden utilizar a mano derecha o a mano izquierda.

Cerraduras para mobiliario: cierres de armario reforzados

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Material: Aleación de zinc fundido Color: Natural, Series Code: