Menu Search
Solicitar un presupuesto

En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.

Metal Bisagras de elevación Cierre de armario de acero

 (4 conjuntos de productos)

Lista Cuadro

Bisagra de elevación con montaje atornillado

Las bisagras de elevación con montaje atornillado son una función de elevación fácil para retirar puertas montadas al ras. La gama ofrece una selección de materiales para adaptarse a diferentes acabados y aplicaciones. Tienen un ángulo de rotación de la bisagra de 180 grados y se pueden usar a mano derecha o a mano izquierda. El diseño de la bisagra de hoja está perforado para atornillarla al marco.

Bisagras de elevación con desplazamiento metálicas

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Material: Acero, Acero inoxidable, Aleación de zinc fundido, Aleación de zincColor: Natural, Negro, Gris, , CromadoEstándar de inflamabilidad del material: Series Code:

Bisagras de elevación en línea metálicas

Las bisagras metálicas de elevación en línea son bisagras de lado que se elevan fácilmente para retirar puertas montadas. Tienen un ángulo de rotación de 180 grados y se pueden utilizar a mano derecha o a mano izquierda.

Cerraduras para mobiliario: armario al ras

These furniture locks, also known as cabinet locks or cupboard locks, are intended to offer security and privacy. The locks are designed to be used with our rods (available separately) to give 2-point locking.

It lies flush with the metal lockers's surface, giving it a clean and inconspicuous appearance. This flush design not only improves the appearance of the furniture but also prevents the lock from snagging on garments or inflicting unintended damage.

Cupboard locks are simple to install by pressing them into the cut out hole; the clip-on body makes installation easier, and they are available with Keyed Alike or Keyed Differ cylinder choices. Commonly used in metal lockers and other storage units.

  • Used to offer security and privacy.
  • Available with Keyed Alike or Keyed Differ.
  • It designed to be used with our rods to give 2-point locking.
Material: Aleación de zinc Series Code: