Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Lukkiutuva Olkaruuvit

 (20 Tuotteet)


Anu-Lok Olkaruuvit - korkkikanta

The Anu-Lok Cap Head Shoulder Screws feature a cylindrical shoulder that distinguishes the screws head from its threaded section. This shoulder is precisely machined to serve as a bearing surface for the screw head.

These screws utilise Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.

Equipped with a hexagonal socket head, these screws can be easily tightened or loosened using a hexagonal wrench or key.

  • They are suitable for a variety of applications including electronics, machinery and automotive uses.
  • The screws possess some magnetic properties and are resistant to corrosion.
Materiaali: 303 Ruostumaton teräs kierre lukitteella Sarjanumero: SRP0130

Kaapelikiinnikkeet - kiinni painettavat, säädettävät

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Kaapelikiinnikkeet - kuusipuukiinnitys, saranallinen lukittava yläosa

Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.

An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.

The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.

These clamps have corrosion, vibration and abrasion resistance.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 flame rated.

Kaapelipidikkeet - saranalliset lukkiutuvat

Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.

How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.

The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

Liimapintainen kaapelikiinnike

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR2068

Sarjanumero: SR2068

Liimapintainen lukittuva D-kiinnike

Nopeasti ja helposti asennettavissa liimapinnan ansiosta. Kiinnikkeiden yläosa painetaan kannen alle, jotta kaapelit lukittuvat paikoilleen. Kokoja on kaksi riippuen nipun halkaisijasta. Harmaa UL94 V-0 -luokiteltu PVC akryyliliimalla. Tuotteen tarraosan käyttöikä on noin 1 vuosi toimituspäivästä alkaen, kun sitä säilytetään avaamattomana alkuperäisessä pakkauksessaan huonelämpötilassa ja auringonvalolta suojattuna.

Liimapintainen lukittuva kaapelikiinnike

Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PA, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Lukittava kaapelisatula

Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Lukittava siipisalpa

Riippulukkovalikoima koostuu vaativan käytön työntämällä suljettavista lukoista, jotka sopivat parhaiten suuriin kaappeihin. Lukot voidaan avata sisäpuolelta liikuttamalla salpaa. Kiinni painamistoiminto edellyttää osanumerolla 016A71E tilattavaa lukkolaitetta. Erilaiset materiaalit, samanlaiset tai erilaiset avaimet ja IP54-luokitus tarjoavat hyvän ratkaisun käyttöympäristölle sekä lisäturvallisuutta.

Sarjanumero: SR5538 ,SR5548

Lukittavan siipisalvan vastakappale

Tätä salvan vastalevyä tarvitaan lukittavan riippulukon kanssa, joka painetaan kiinni. Teräksestä valmistetussa vastalevyssä on sinkkipinnoite.

Minijohtopidikkeet

Mini Wire Saddles are primarily used to gather and route cables for electronic applications. The wire saddle keeps components tidy and removes clutter. They also help ensure cables are easy to access for further assembly or repair.

Our range features wire saddles with locking and non-locking tops, options with an adhesive base, as well as side entry , blind hole and stand-off wire saddles. Mounting options include push-in and screw-on.

The reduced size of these wire saddles makes these useful for applications where space is limited.

  • Material: Polyamide 6/6 (PA)
  • Colour: Natural
  • UL94 V0 and UL94 V2 Flame Rated options


Series Code :SR2104

Sarjanumero: SR2104

Olkaruuvit - Kannaton

Headless Shoulder Screws are designed for applications that require a smooth bearing surface, without an exposed screw head. Unlike a standard shoulder screw, it features a cylindrical body with a shoulder and a threaded end, but lacks a head. This design allows for secure attachment, while maintaining a clean and compact appearance.

Their headless design makes them ideal for use in constrained spaces, where a standard screw head would interfere with surrounding components. The large unthreaded portion of the screw ensures tight tolerances, which is essential for applications that require precision.

Often used in conjunction with bearings and bushings, to provide reliable support and enable smooth motion.

  • Excellent shear resistance.
  • Widely used in electronic, machinery, automotive and construction applications.
Materiaali: 303 Ruostumaton teräs Sarjanumero: SRP0126

Olkaruuvit - korkkikanta

Tässä olkaruuvien mallistossa on kuusikulmainen, torx- tai urallinen kierre.

  • Kuusikulmaiset kierteet ovat ihanteellisia tarkoissa kokoonpanoissa, ja niitä käytetään ihanteellisesti paikoissa, joissa on vähän pinta-alaa.
  • Torx-kannat tarjoavat positiivisen kiinnityksen ja nopeasti sijoittavan tekniikan kierremomentin siirtämiseksi vähemmällä laskevalla painolla.
  • Uralliset kierteet hyväksyvät vakioteräiset ruuvimeisselit ja vaativat vähemmän laskevaa painetta kierreosiin verrattuna upotettuihin aukkoihin.

Ne on valmistettu austeniittisesta ruostumattomasta teräksestä tai titaanista, joka kestää hyvin korroosiota ja työstämistä. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
  • Ne on valmistettu austeniittisesta ruostumattomasta teräksestä tai titaanista, joka kestää hyvin korroosiota ja työstämistä.
  • Materiaali on suosittu valinta rakennus- ja autoteollisuudessa.
Materiaali: 303 Ruostumaton teräs, 316 ruostumaton teräs, 416 ruostumaton teräs, Titaani G2, Titaani G5 Väri: , Musta Sarjanumero: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Olkaruuvit - Äärimmäisen matala pää

Tässä olkaruuvien valikoimassa on erittäin matala kanta kuusikulmaisella istukkakannalla. Näiden erittäin matalan profiilin ruuvien kannan korkeus on noin 1/3 normaaleista olkaruuveista. Kuusikulmaiset kannat ovat ihanteellisia tarkkoihin kokoonpanoihin, ja niitä käytetään paikoissa, jossa on vähemmän pinta-alaa.

Ne on valmistettu austeniittisesta ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja työstämistä. Materiaali on suosittu valinta rakennus- ja autoteollisuudessa. Nämä ruuvit soveltuvat lääketeollisuuden ja muihin käyttökohteisiin.

  • Näiden erittäin matalan profiilin ruuvien kannan korkeusmitat ovat noin kolmasosa normaalien olkaruuvien vastaavista.
  • Sen kuusikulmaiset kierteet ovat ihanteellisia tarkoissa kokoonpanoissa, ja niitä käytetään paikoissa, joissa on vähän pinta-alaa.
  • Soveltuvat lääketeollisuuden ja muihin käyttökohteisiin.
Materiaali: Mustattu ruostumaton 316, 316 ruostumaton teräs, 303 Ruostumaton teräs Sarjanumero: SRP0134.B4, SRP0134.A4, SR36650

Paikalleen työnnettävät kaapelikiinnikkeet

Push mount cable clamps are essential components used to secure and organize cables in a wide range of applications. These clamps are designed to provide a secure and reliable hold on cables, preventing them from tangling, shifting, or getting damaged. The main characteristic of push mount cable clamps is their easy installation process. These clamps feature a push-in design, allowing for quick and hassle-free mounting on various surfaces, such as walls, ceilings, or panels. This makes them ideal for both temporary and permanent cable management solutions.

The benefits of push mount cable clamps are numerous. Firstly, they offer excellent cable organization, ensuring a clean and tidy appearance in any setting. The secure hold provided by these clamps prevents cables from becoming tangled or creating tripping hazards. Additionally, push mount cable clamps help to extend the lifespan of cables by reducing stress and strain on their connectors. The flexible design of these clamps allows for easy adjustments and repositioning of cables as needed. Moreover, push mount cable clamps are made from high-quality materials, ensuring durability and resistance to wear, making them suitable for both indoor and outdoor applications.

  • Material: PA
  • Colour: Natural, Grey
  • Material Flammability Standard: UL94 V-2,

Ruuvit - kuusiokanta

Nämä olkaruuvit tunnetaan myös olkapultteina. Ne ovat kiinnittimiä, joiden lieriömäinen olake erottaa ruuvin pään kierreosasta. Olae on työstetty tarkkaan toleranssiin, ja se toimii tukipintana kierteen päälle.

Olkaruuveja käytetään tilanteissa, joissa tarvitaan asennustappia, tulppaa, niveltä, akselia tai liukua. Se on jonkin verran magneettinen, luja ja korroosionkestävä, mutta ei hyvin haastavissa olosuhteissa.

Tässä olkaruuvien valikoimassa on kuusiokolokanta, joka mahdollistaa niiden helpon kiristämisen tai höllentämisen kuusiokoloavaimella. Lisäksi niiden pää ei ole sileä, mikä helpottaa tarttumista. Nämä ruuvit soveltuvat elektroniikan, koneiden ja autoteollisuuden käyttökohteisiin.

  • Olake on työstetty tarkkaan toleranssiin, ja se toimii tukipintana kierteen päälle.
  • Helppo kiinnittää tai höllentää kuusiokoloavaimella.
  • Se on jonkin verran magneettinen, luja ja korroosionkestävä.
Materiaali: 303 Ruostumaton teräs, Musta teräs Sarjanumero: SRP0137, SRP0136

Ruuvit - matalakupukanta

Nämä matalakupukantaiset ruuvit tunnetaan myös matalakupukantaisina apultteina: ne ovat kiinnittimiä, joissa on lieriömäinen varsi ja kupukanta yhdessä ja olake toisessa päässä. Olae on työstetty tarkkaan toleranssiin, ja se toimii tukipintana kierteen päälle.

Olkaruuvit ovat hyödyllisiä, kun tarvitaan asennustappia, tulppaa, niveltä, akselia tai liukuliikettä. Se on luja ja korroosionkestävä, mutta ei todella haastavissa olosuhteissa.

Tässä olkaruuvivalikoimassa on matalakupukanta, joka on hieman kupumainen, ja litteä laakeri. Soveltuu matalan profiilin käyttökohteisiin, ja sen ulkomuoto on esteettisesti miellyttävä. Helppo asentaa tai irrottaa talttapääruuvimeisselillä. Nämä ruuvit soveltuvat elektroniikan, lääkinnällisten laitteiden, koneiden ja autoteollisuuden käyttökohteisiin.

  • Se on luja ja korroosionkestävä, mutta ei todella haastavissa olosuhteissa.
  • Siinä on hieman kupumainen matalakupukanta ja litteä laakeri.
  • Soveltuu matalan profiilin käyttökohteisiin, ja sen ulkomuoto on esteettisesti miellyttävä.
Materiaali: 303 Ruostumaton teräs Sarjanumero: SRP0144.A2

Ruuvit - urakanta

Nämä olkaruuvit, jotka tunnetaan myös olkapultteina, ovat kiinnittimiä, joissa on lieriömäinen kanta ja kierrevarsi. Niissä on olake, joka kulkee päästä varteen, joka on työstetty tarkkaan toleranssiin. Olkaruuveja käytetään yleisesti kahden komponentin liittämiseen, ja olka toimii kantavana pintana.

Olkaruuvit sopivat käyttökohteisiin, joissa tarvitaan asennustappia, tulppaa, niveltä, akselia tai liukuliikettä.

Tässä olkaruuvien valikoimassa on uritettu pää, jonka ansiosta ne voidaan viedä sisään talttapääruuvimeisselillä. Ne ovat magneettisia, ja niissä on erinomainen leikkauslujuus, vaikka ne syöpyvätkin hieman herkemmin perinteisiin olkaruuveihin verrattuna. Nämä ruuvit soveltuvat elektroniikan, koneiden, autoteollisuuden ja tuotannon käyttökohteisiin.

  • Olake, joka kulkee päästä varteen, joka on työstetty tarkkaan toleranssiin.
  • Siinä on uritettu pää, jonka ansiosta ne voidaan viedä sisään talttapääruuvimeisselillä.
  • Magneettinen ja erinomainen leikkauslujuus, vaikka ne syöpyvätkin hieman herkemmin perinteisiin olkaruuveihin verrattuna.
Materiaali: Ruostumaton teräs Sarjanumero: SRP0133

Saranalliset lukittavat johtopidikkeet

Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.

The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colour: Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Ventiloidut olakeruuvit – kupukanta

Ventiloidut ruuvit ovat kiinnikkeitä, joiden keskelle on porattu reikä, joka mahdollistaa pohjareiän alaosaan kiinni jääneiden kaasujen poistumisen ytimen läpi, ja joka tarjoaa ilmavirran käyttökohteelle. Ruuvit ovat yleinen vaihtoehto HV (korkea tyhjiö)- ja UHV (ultrakorkea tyhjiö)-järjestelmille, sillä niiden keskireikäjärjestelmä vähentää korkean tyhjiöjärjestelmien virtuaalista vuotoa.

Tämä ventiloitujen olakeruuvien valikoima sisältää kupukannan kuusikulmaisella päällä. Kuusikulmaiset kannat sopivat tarkkoihin kokoonpanoihin, joissa on rajoitetusti pinta-alaa. Tarkka olake mahdollistaa virheettömän kokoonpanon. Ne on valmistettu ruostumattomasta teräksestä.

  • Näiden ruuvien olakeominaisuus tarjoaa lisäpinnan, mikä parantaa otetta.
  • Ventiloitu muotoilu mahdollistaa hallitun ilmavirran, mikä tekee niistä erinomaiset käyttökohteille, joissa oikeanlainen tuuletus on tärkeää.
  • Ne sopivat tiivistettyihin koteloihin, runkoihin ja koneisiin.
Materiaali: 316 ruostumaton teräs, 303 Ruostumaton teräs Sarjanumero: SRP0098.A4