Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(13 Tuotteet)
Tämä 90 lukko on tärinänkestävä ja sopii sekä vasen- että oikeakätisille. Lukko aukeaa vain työntämällä ja kiertämällä ohjainta avaimella. Tässä 90 lukkovalikoimassa on erilaisia pinnoitteita ja ohjaimia, jotka sopivat moniin käyttökohteisiin. Sitä voi käyttää 16,5 x 19,0 mm aukoissa.
The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.
These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.
Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.
This range of Quarter Turn Locks are fitted with a cam that lifts and returns when the door is closed. The range proposes a left hand or a right hand with a 5 mm double bit head driver.
Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges
Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).
The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.
Quarter Turn Latches with spring are ideal for use on electrical cabinets and enclosures. Seven head styles and six grip ranges are available, as well as two material options (stainless steel and die cast zinc alloy), in a choice of finishes. The variations are wide ranging for this product.
Turvallinen 90 lukko kuuluu IP65-luokkaan ja sopii vasen- ja oikeakätisille. Kun lukko on auki, avain toimii nuppina. Avain sopii tiettyyn lukkoon ja on tilattava lukon mukana. Valitse kromattu (16711E) tai mustapinnotteinen (16712E) avain.
Ruuvien ja hitsattujen piilosaranoiden valikoima sopii vaativan käytön kohteisiin. Ne tarjoavat kaksiosaisen kiinnitysratkaisun, jossa kehysosa on ruuvattu ja oviosa on kiinnitetty mutterilla oven hitsattuun nastaan. Tapin käyttö mahdollistaa oven nostamisen pääsyn helpottamiseksi. Ne sopivat sekä oikea- että vasenkätisille.
Piilosaranat, joissa vasen- ja oikeakätinen käyttö on mahdollista. Sopii erinomaisesti koteloihin ja koneen suojuksiin. Saatavana eri tyyppejä joko sinkittyä terästä tai ruostumatonta terästä AISI 304.
Ruuvien ja piilosaranoiden valikoima sopii vaativan käytön kohteisiin. Ne kiinnitetään ruuveilla, ja niiden irrotettava tappi mahdollistaa oven nostamisen kehyksestä pääsyn helpottamiseksi. Tarjolla on useita materiaaleja ja kiertokulmia eri käyttökohteisiin.
Cam Locks are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.