Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Pyöreä Upotettu Maadoitusliitin

 (164 Tuotteet)

Luettelo Taulukko

Putkisuojat kovaan käyttöön

Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.

  • Käytetään suojaamaan putken pää pölyltä, lialta ja muilta epäpuhtauksilta.
  • Käytetään putkistossa, lämmityksessä, tuuletuksessa ja teollisissa kohteissa.
  • Kestää 66 C - -40 C lämpötiloja.
Materiaali: LDPE, PE Väri: Musta, Keltainen Sarjanumero: SR1389

Holkki - metalli - pyöreät kierteettömät

Round Spacers are a versatile universal assembly element, for use in all sectors.

Available as Nickel Plated Brass or Stainless Steel. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.

Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.

Ideal for decorative applications, such as displays and furniture.

  • DIN Rated.

Holkki - pyöreät - kierteettömät, PA

Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.

One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..

  • Material: PA, Nylon
  • Colour: White, Natural, Black
  • Material Flammability Standard: UL94 V-2, , UL94 HB
.

Sarjanumero: SR1941

Holkki - pyöreät kierteettömät, POM

Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.

One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.

  • Material: POM, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2, UL94 V-0

Holkki - pyöreät kierteettömät, PS

Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.

  • Material: PS
  • Colour: Black, Natural, White
  • Material Flammability Standard: UL94 HB

Holkki - pyöreät kierteettömät, PVC

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Sarjanumero: SR2788

Letkun aluslevyn suojukset

Hose Washer Caps are applied to the ends of hoses and tubes to keep them from slipping over the fittings. Protects against water, dust, grime and pollutants.

  • Se estää vesi- ja likavuodot.
  • Se on helppo asentaa ja irrottaa.
  • Käytetään rakennus-, puutarha- ja autoteollisuudessa.
Materiaali: TPE, LDPE Väri: Musta, Keltainen Sarjanumero: SR5758

Itsekiinnittyvät pehmusteet

Itse kiinnittyvien tyynyjen, pehmusteiden ja tarratyynyjen valikoima on valmistettu huovasta tai polyuretaanista (PU), ja tarjolla on eri muotoja ja värejä riippuen käyttökohteestasi.

PU-pehmusteet sopivat kohteisiin, joissa lämpötila vaihtelee välillä 18–65,5 C. Nämä tarrajalat eivät tahri, naarmuta tai väritä mitään pintaa.

Huopaiset tarratyynyt ovat saatavilla ruskeina ja valkoisina. Niitä on mahdollista käyttää jalkojen pohjassa tai suojana takaamaan tasaisen liikkeen lattiapinnoilla.

  • Liima toimii parhaiten tasaisella, puhtaalla ja kuivalla pinnalla
  • Käytetään tyypillisesti kumijalkoina, kaappien stoppareina, ovistoppareina ja pintasuojina
  • UL94 HB -luokitus
  • Ne ovat helppokäyttöisiä, ne vain kuoritaan ja liimataan paikalleen.


Sarjanumero: SR1593

Joustavat päätysuojukset - haponkestävyys

Joustavat päätysuojat on valmistettu joustavasta materiaalista, joka pystyy venymään suurempiin halkaisijoihin tiiviin istuvuuden saavuttamiseksi. Ne suojaavat kierteisiä ja kierteettömiä päitä.

Suojuksessa on ripustusliuska, jonka ansiosta niitä voidaan käyttää vaijerikoukkujen kanssa. Ne ovat ihanteellinen ratkaisu matalan lämpötilan peitesovelluksiin.

Suojukset on valmistettu myös haponkestävästä materiaalista.

  • Voi venyä suurempiin halkaisijoihin tiiviimpää istuvuutta varten.
  • Suojaa kierteellisiä ja kierteettömiä kärkiä.
  • Sisältää ripustusliuskan käytettäväksi vaijerikoukkujen kanssa.
Materiaali: TPE Väri: Musta Sarjanumero: SR1021

Joustavat päätysuojukset - vakio

Standard Flexible End Caps are compatible with Metric, BSP and UNF threads. Guards against dust and moisture. Applied on the ends of pipes, tubes, and fittings.

  • Sopii metri-, BSP- ja UNF-kierteille.
  • Laadukas kiiltopinnoite.
  • Kestää korkeita käyttölämpötiloja.
Sarjanumero:

Joustavat päätysuojukset - öljyn- ja rasvankestävät

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Tarjoaa erinomaisen suojan kierteisille kohteille.
  • Kestää erittäin hyvin repeämistä.
  • Vihreää PVC-vaihtoehtoa voidaan käyttää öljyisissä ja rasvaisissa käyttökohteissa.
Materiaali: Vinyyli, PVC Väri: Vihreä, Musta Sarjanumero: SR1020

Joustavat vinyyliset vedinsuojukset - Korkea lämpötila

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Vetoliuskalla varustetut suuren lämpötilan joustavat suojukset sopivat kierteitetyille ja kierteettömille kohteille ja voidaan irrottaa molemmista.

  • Kukin suojus sopii ainutlaatuisen rakenteensa ansiosta monelle halkaisijalle.
  • Helppo kiinnittää ja poistaa.
Materiaali: Joustava PVC Väri: Keltainen Sarjanumero: SR1072

KPR-vaimennustuet

Koneiden tärinäkiinnittimet galvanoidulla ST37 teräskotelolla ja luonnonkumimuotilla. Näissä vaimennustuissa on 60 shore -kumikovuus ja rikkoutumisensuojavaihtoehtoja. Näitä tukia on saatavilla eri tyypeissä ja kierrekoissa.

Kaksipuoliset imukupit

Double Sided Suction Caps that have a flat, circular design with a suction cup on each side which securely holds, separates and cushions two parallel surfaces.

The design joins clean, flat surfaces without requiring a mounting hole or other fastener.

Ideal for mounting self-hanging displays, which contain a double suction cup. It is sometimes used as a stabiliser for glass table tops.

  • Material:Polyvinyl Chloride (PVC)
  • Colour:Clear

Kannatinjalat

Kannatinjalat ja alustat sopivat erinomaisesti huonekaluihin ja voivat kohottaa käyttökohteen tarpeelliselle korkeudelle. Lisäksi ne lisäävät tukea, stabiilisuutta ja pitoa ja suojelevat pintoja liikkeen aiheuttamilta vaurioilta.

Kannatinjalkavalikoimaamme kuuluu huonekalujen kannatinjalkoja, putken alaosaan asennettuina jalkoina toimivia kannatinalustoja, huonekalupehmusteina käytettäviä kannatinjalkoja, kaksinkertaisia kannatinjalkoja käytettäväksi vierekkäisissä putkissa sekä muita tyylejä, jotka sopivat moniin käyttökohteisiin.

  • Materiaalit: pienitiheyksinen polyeteeni (LDPE) ja nailon
  • Värit: musta ja valkoinen
  • Muodot: suorakaide ja pyöreä
  • Keskitappivaihtoehdot.


Sarjanumero: SR1503

Kartiomaiset paperisuojukset

Tapered Paper Caps are perfect for paint and powder coating applications. Made from a blend of post-consumer and virgin materials. Can sustain operating temperatures of up to +205C.

  • Kartiomaiset paperisuojukset ovat eräänlainen suojatulppa, joka kestää jopa 204 C lämpötiloja.
  • Sopii erinomaisesti letkujen, putkien ja muiden sylinterimäisten esineiden päihin.
  • Valmistettu kierrätetyn ja alkuperäisen materiaalin seoksesta, mikä tekee niistä kierrätettävän vaihtoehdon.
Materiaali: Kreppipaperi Väri: Ruskea Sarjanumero: SR6114

Kartiosuojukset ja -tulpat - vaativa käyttö

Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.

  • Suojaa kierteiset ja kierteettömät putket, portit ja huoltopisteet vaurioilta, pölyltä ja roskilta varastoinnin ja kuljetuksen aikana.
  • Niissä on vaativan käytön seinämä ja kartiomainen tiivisterengas maksimaalisen suojan takaamiseksi.
  • Käytetään koneissa, autoteollisuudessa ja teollisuudessa.
Materiaali: LDPE Väri: Valkoinen, Punainen Sarjanumero: SR1003

Kartiosuojukset ja -tulpat - vakio

Vakiomuotoiset kartiomaiset suojat ja tulpat ovat monikäyttöisiä komponentteja, jotka on suunniteltu käytettäväksi joko tulppana tai suojana. Kartiomainen muoto mahdollistaa osan käytön useiden sisähalkaisijoiden tukkimiseen tai useiden ulkohalkaisijoiden suojaamiseen.

Nämä kaksitoimiset tulpat tai suojukset käytetään tyypillisesti suojaamaan vaurioilta, lialta, kosteudelta ja muulta korroosiolta varastoinnin ja kuljetuksen aikana.

Yksinkertaisen painokiinnitysmuotoilun ansiosta nämä kaksitoimiset komponentit on helppo asentaa ja poistaa. Laajaan valikoimaan kuuluu monipuolinen kattaus kokoja välillä 2,9–345,0 mm.

  • Tulpan muotoilu soveltuu moniin sisä- ja ulkohalkaisijoihin.
  • Suojaa kierteellisiä ja kierteettömiä putkia, portteja ja pääsykohtia vauriolta, lialta, kosteudelta, roskilta ja korroosiolta.
  • Soveltuu käytettäväksi hydrauliikan järjestelmissä, autoteollisuuden osissa ja lääketieteen aloilla.
Materiaali: LDPE Väri: Punainen, Sininen, Musta, Kirkas, Keltainen Sarjanumero: SR1000, SR1111, SRF0020

Kaulustulppa

Collar Plugs feature a self-tapping design for easy installation. The thick walls make them highly durable and difficult to dislodge, ensuring a secure connection.

  • Siinä on itsekierteittävä rakenne, joten se on helppo asentaa.
  • Se suojaa pölyltä, roskilta ja muilta ulkoisilta elementeiltä.
  • Sopii erinomaisesti hiekkapuhallukseen ja rakennus- ja autoteollisuuden käyttökohteisiin.
Materiaali: LDPE Väri: Oranssi Sarjanumero: SR1160

Keskusvedintulppa letkulle

Keskusvetoliuskatulpat on suunniteltu peittämään ja tiivistämään letkujen päät. Niiden rihlat mahdollistavat tiukan istuvuuden hydraulilinjojen tulppia asetettaessa niitä vääntämättä. Niillä on korkea vetolujuus, kovuus ja joustavuus.

Sisäinen, keskellä oleva vetokieleke mahdollistaa tulpan helpon laiton ja irrotuksen tehden siitä vaivattoman vaihtoehdon. Lisäksi kartiomuoto mahdollistaa istuvuuden lukuisiin sisähalkaisijoihin. Tulpat istuvat tiiviisti ja estävät tehokkaasti pölyn, lian ja muiden epäpuhtauksien pääsyn letkuun. Tämä auttaa suojaamaan sisäisiä komponentteja ja varmistaa optimaalisen suorituskyvyn.

Käytetään yleisesti rakennuksen, autoteollisuuden ja maatalouden käyttökohteissa.

  • Ominaisuuksiin kuuluu korkea vetolujuus, tiukkuus ja joustavuus.
  • Sisältää rihlan, joka varmistaa tiukan istuvuuden hydraulilinjojen tukkimisessa rasittamatta niitä.
  • Kartiomainen muoto mahdollistaa monien sisähalkaisijoiden tukkimisen.
Materiaali: EVA Väri: Keltainen Sarjanumero: SR6111

Kierremutterit - Kwik-mutteri

Kierremutterit - Kwik-mutteri painetaan kiinni kierteiseen nastaan. Asenna painamalla alas kierteitetyn kiinnittimen pituudelta haluttuun paikkaan ja lukitse 180 kierroksella

Sarjanumero: SR2305

Kierretulpat O-renkaalla - metriset kierteet

Kierteelliset O-rengastulpat metrisille kierteille, joissa on puristettu laippareuna ja O-rengas, tarjoavat vesitiiviin tiivistyksen ja estävät erinomaisesti vuotoja hydrauliikkakierreliittimissä. Ne tarjoavat tiukan tiivistyksen ja estävät siten epäpuhtauksien, kuten lian, pölyn, roskien ja kosteuden, pääsyn aukkoon.

Voidaan asentaa kiintoavaimella, ruuvimeisselillä tai käsin. Saatavilla on metriset kierteet, joissa on lieriömäinen sisäosa ja ulkohalkaisija millimetrin tarkkuudella. Metristen kartiomaisten kierteiden hieno kartio mahdollistaa parhaan mahdollisen voimansiirron.Yleisesti käytetty hydrauliikkaliittimissä, öljy- ja kaasuteollisuudessa, putkistoissa ja autoteollisuudessa, joissa vuotamattomat tiivisteet ovat ratkaisevan tärkeitä järjestelmän eheyden kannalta.

  • Estää epäpuhtauksien, kuten lian, pölyn, roskien ja kosteuden pääsyn reikään.
  • Metriset kierteet ovat saatavilla lieriömäisellä sisä- ja ulkohalkaisijalla millimetrin tarkkuudella.
  • Käytetään öljy- ja kaasu, putkitus- ja autoteollisuuden aloilla.
Sarjanumero:

Kierteelliset suojatulpat - UNF-kierteet

Threaded Protection Plugs designed for use on UNF Threads. Shield threads and fittings from damage and contaminants during production, storage and shipment. With fewer thread forms, they allow for quick application.

  • Siinä on vähemmän kierremuotoja asennuksen nopeuttamiseksi, ja se voidaan kiinnittää ja irrottaa käsin, kuusioavaimella tai ruuvimeisselillä.
  • Se on yhteensopiva NS- ja NF-luokan 1-2-3 vakiokierteiden kanssa.
  • Käytetään erilaisissa käyttökohteissa, kuten hydrauliikka, pneumaattinen ja yleinen konepajateollisuus.
Materiaali: LDPE, HDPE Väri: Punainen, Keltainen Sarjanumero: SR1077, SRF0029

Kierteelliset suojatulpat - UNF/JIC-kierre

Threaded Protection Caps are designed for use with UNF and JIC Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube. Can tolerate temperatures between -30C and +80C.

  • Uritettu kanta tekee niistä helpon asentaa ja irrottaa käsin kiertämällä ne putkeen tai letkuun.
  • Jos valitset keltaisen vaihtoehdon, ne on valmistettu HDPE:stä, ja niissä on pitkä profiili, mikä mahdollistaa suuremman kierteityksen.
  • Käytetään useissa käyttökohteissa, mukaan lukien hydrauliikka- ja painejärjestelmät, autoteollisuus ja teolliset kohteet.
  • Keltainen vaihtoehto kestää lämpötiloja -30 C - +80 C välillä.
Sarjanumero:

Kierteelliset suojatulpat - leveä laippa

Wide Flange Threaded Protection Plugs shield threads and fittings from damage and contaminants during production, storage and shipment. The nitrile gasket ensures a leak-tight seal against the mating surface. The wide flange prevents paint flakes from entering the hole upon removal. Withstands intermittent temperatures from -40C up to +100C.

  • Sen leveä laipparakenne pitää maalihiutaleet pois reiästä poistettaessa.
  • Niiden nitriilitiiviste tiivistää tulpan liitäntäpintaan tiiviyden varmistamiseksi.
  • Sitä suositellaan vaihteleviin lämpötiloihin -40 C – +100 C välillä.
Materiaali: PA Väri: Keltainen Sarjanumero: SR5761

  • / 7