Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(37 Tuotteet)
Mini Quarter Turn Latches with 45 degree housing are specially designed with an internal spring that provides up to 1mm of torsion.
The cam sits at a 45 degree angle to the housing. The latch is offered with alternative grip range options and a choice of three head styles that include; 6mm Square, 7mm Triangle and Slotted.
This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used 16.5 x 19.0 mm cut out.
The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.
Itse kiinnittyvien tyynyjen, pehmusteiden ja tarratyynyjen valikoima on valmistettu huovasta tai polyuretaanista (PU), ja tarjolla on eri muotoja ja värejä riippuen käyttökohteestasi.
PU-pehmusteet sopivat kohteisiin, joissa lämpötila vaihtelee välillä 18–65,5 C. Nämä tarrajalat eivät tahri, naarmuta tai väritä mitään pintaa.
Huopaiset tarratyynyt ovat saatavilla ruskeina ja valkoisina. Niitä on mahdollista käyttää jalkojen pohjassa tai suojana takaamaan tasaisen liikkeen lattiapinnoilla.
Handle Turn Cam Latches feature an L-shaped handle. They are commonly used in applications such as electric panels and machinery covers.
Available in a choice of materials that include; Nylon, Polyamide, Stainless Steel and Die-Cast Zinc Alloy. Our range also boasts several visually pleasing finishes; Powder Coated, Matt, Chrome Plated and Bright Chrome.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Handle Turn Cam Latches feature an T-shaped handle. They are commonly used cabinet and furniture applications.
The cam latches compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
With locking and non-locking options to choose, you are sure to find a solution for your application.
Mini Cam Latches are Wing Knob designed and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side.
The cam latch provides easy fixing and has a clip assembly.
Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.
These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.
Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.
This range of Mini Camlocks are without spring action and key alike. The type fixed by a nut fit in a 16.2x14.2 cut out, the type fixed by a clip fit in 17.2 x14.2 cut out.
Quarter Turn Latches with Spring are made from Polyamide that is 30% glass-fibre reinforced. It is a lightweight alternative to our range of Die-Cast Zinc Alloy Quarter Turn Latches.
The range features a choice of locking options, with head styles including; 5mm Double Bit, 8mm Square, 8mm Triangle and Slotted.
The latches are supplied with a metal lock nut, but a plastic lock nut can be purchased separately.
This range of Quarter Turn Locks are fitted with a cam that lifts and returns when the door is closed. The range proposes a left hand or a right hand with a 5 mm double bit head driver.
These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.
Holkit on valmistettu luonnonkumista ja teräksestä. Näitä holkkeja on saatavilla kolmea eri tyyppiä sekä eri kokoisina tarkoituksiisi sopiviksi.
Täydellinen laite sisältää käyttäjän klipsin ja kosketustangon. Toimitetaan pakattuna, osina. Kytkimet on luokiteltu 4amp @ 230VAC sormisuojatuilla ruuvipäätteillä. Kytkimet täyttävät NEMA 4, 4x, 12, 13 ja IP65-vaatimukset, kun ne asennetaan oikein, ja ovat öljy- ja vesitiiviitä. UL/CSA/CE-hyväksytty. Hetkellinen toiminta "EI" (ponnahtaa takaisin) tai ylläpidetty "NC" (pysyy alhaalla).
Täydellinen laite sisältää käyttäjän klipsin ja kosketustangon. Toimitetaan pakattuna, osina. Kytkimet on luokiteltu 4amp @ 230VAC sormisuojatuilla ruuvipäätteillä. Kytkimet täyttävät NEMA 4, 4x, 12, 13 ja IP65-vaatimukset, kun ne asennetaan oikein, ja ovat öljy- ja vesitiiviitä. UL/CSA/CE-hyväksytty. Hetkellinen toiminta "EI" (ponnahtaa takaisin) tai ylläpidetty "NC" (pysyy alhaalla).
Featured with Padlock Fittings for additional security option when sealed with a padlock. They are also fitted with a rubber gasket for additional sealing properties. On offer are right and left hand door orientations and an array of grip ranges
Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges
Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.
It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock has an outer sealing gasket, an assembly nut and two standard Euro Keys (5333).
It is made to be easy and quick to install, provides extra security, and prevents unauthorized entry whilst still allowing easy access when unlocked. The products include various materials, finishes, and grip ranges utilized in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
LVI-sarana sallii kolmiulotteisen säädön ja sopii erinomaisesti suuriin uppoasennettuihin oviin Sopii ilmastointiin, sähköpaneeleihin ja koneiden suojuksiin Valikoima tarjoaa malleja ja materiaaleja, jotka sopivat sekä esteettisiin, ympäristöllisiin ja asennuksellisiin vaatimuksiin. Customers buying this product might also be interested in our range of weather stripping gaskets.
Tämä lehtisaranavalikoiman yksi lehti kiinnitetään urosnastalla ja vastakkainen lehti uppoasennetuilla ruuveilla. Tämä valikoima tunnetaan myös pinta-asennettuina saranoina tai sivusaranoina. tarjolla on useita materiaaleja ja nastakokoja, joista löytyy ratkaisu useimpiin käyttökohteisiin.
Uppokiinnitetyt lehtisaranat ovat litteitä saranoita, joita käytetään laajalti erilaisissa käyttökohteissa. Ne sopivat parhaiten uppoasennettuihin oviin. Pinta-asennetuiksi saranoiksi kutsuttu valikoima tarjoaa erimallisia uppoasennettavia reikiä riippuen käyttökohteen edellyttämän tuen vahvuudesta. Saatavana on erilaisia materiaaleja, jotka sopivat sisällä tai ulkona sijaitsevan käyttökohteen ympäristövaatimuksiin. Saatavilla on myös erilaisia kääntökulmia.
Lieriömäisiä pronssimuttereita käytetään lyijyruuviemme kanssa muuntamaan pyörivä liike lineaariseksi liikkeeksi. Mutteri kierretään ruuviin ja liikkuu ruuvin pituutta pitkin samalla kun se pyörii, tarjoten sileän ja tarkan lineaarisen liikkeen.
Ihanteellinen manuaalisiin tai moottorikäyttöisiin käyttökohteisiin matalalla tai keskitasoisella kierrolla. Sen sisäkierteet vastaavat ruuvia, mikä takaa ainutlaatuisen kestävyyden ja kulumisen siedon materiaalin ansiosta. Valmistettu pronssista, jolla on terästä parempi korroosionkestävyys, mutta jolla on heikompi lämpökestävyys ja vankkuus.
Sitä käytetään auto-, ilmailu- tai rakennusteollisuudessa lyijyruuvien kiinnittämiseksi paikoilleen. Saatavana oikea- ja vasenkätisiä vakiokierteisiä lieriömäisiä pronssimuttereita.
Lieriömäisiä teräsmuttereita käytetään yleisesti lyijyruuvien tai kuularuuvien kanssa muuntamaan pyörivä liike lineaariseksi liikkeeksi. Mutteri kierretään ruuviin ja liikkuu ruuvin pituutta pitkin samalla kun se pyörii, tarjoten sileän ja tarkan lineaarisen liikkeen.
Niitä käytetään alhaisissa kiertonopeuksissa, manuaalisessa ohjauksessa ja kiinnitystoiminnoissa. Ne eivät sovi moottorikäyttöisiin liikkeisiin. Sen sisäkierteet vastaavat ruuvia, mikä takaa ainutlaatuisen kestävyyden ja kulumisen siedon materiaalin ansiosta.
Sitä käytetään auto-, ilmailu- tai rakennusteollisuudessa lyijyruuvien kiinnittämiseksi paikoilleen. Saatavana oikea- ja vasenkätisiä vakiokierteisiä lieriömäisiä teräsmuttereita.
Plastic Locks with Finger Grips allow the user to pull the door open with ease. The driver of this range is a 5mm Double Bit with a lock nut.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.