Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(40 Tuotteet)
These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.
The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.
Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).
Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.
We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.
Folding Leg Push-In Rivets have a foldable leg design that provides a secure grip for a range of applications and materials.
Pushing the pin into the rivet body causes the legs to expand outwards, allowing them to get a firm grip on the material in the assembly. The rivet legs expand to a distance of 18.6mm.
This expansion allows the rivet to cover a larger surface area, but as a result has a weaker tensile strength. This makes these rivets more suited to thinner applications, such as cardboard boxes and other porous materials. Once installed, the rivet cannot be removed from the outside of the box.
Countersunk Rivets are used in countersunk holes and other applications that require a flat finish. Their design allows them to sit flush to a surface, meaning the rivet head will not protrude once installed. They are ideal for sliding track applications.
These rivets also benefit from a tamper resistant design and they are able to accommodate countersunk hole specification DIN ISO 7721.
Painoniitin pää on viistetty. Viisto rakenne tukee tehokasta kokoamista ja poistamista.
Niitti asennetaan asettamalla se nopeasti ja helposti työkappaleeseen. Paina nastaa, joka kiinnittyy H:n muotoiseen läpivientiin. Kun nasta on läpiviennissä, läpiviennin haarat laajenevat lukiten niittikokoonpanon tukevasti paikoilleen. Kun niittikokoonpano on asennettu, nastan pää tulee näkyviin paneelin pinnalle mutta näyttää silti siistin viimeistellyltä.
Kiinnityönnettäviä pehmustejalkoja voi käyttää liukuina, pehmusteina ja pysäyttiminä monissa kohteissa. Kiinnityönnettävä rakenne pitää pehmusteen tukevasti paikoillaan ja suojaa pintoja kontaktilta.
Sarjanumero: SR5795
Rakenteellinen pohjan putkikiinnike, saatavilla alumiinista tai teräksestä valmistettuna, sopii moniin reikäkokoihin.
Putkiliittimiä käytetään useiden putkien liittämiseen. Putkiliittimet työnnetään putkiin ilman erityistä kiinnitystä. Saatavilla on erimuotoisia ja monen putken neliönmuotoisia liittimiä. Erinomainen ratkaisu putkirungon tai putkiverkoston tekemiseen.
Sarjanumero: SR1509, SR6428, SR1503, SR1532, SR5747
Alumiinista valmistettu neliömäinen rakenteellinen putkituki, saatavilla harmaan tai mustana ja eri reikäkoissa.
Nämä polytetrafluorieteenistä (PTFE) valmistetut ruuvattavat liu'ut asennetaan ruuveilla ja toimitetaan teräsaluslevyn kanssa. Nämä liukujen ruuvikiinnitykset estävät tuoleja ja muita putkikiinnikkeillä varustettuja tuotteita liukumasta tasaisilla pinnoilla.
Suojateippi kestää jopa +260 C lämpötiloja. Erinomainen hankaliin muotoihin, joita ei voi peittää suojilla eikä tulpilla. Kaikki suojateippimme irtoavat puhtaasti jättämättä tahroja. Nopea kiinnittää säästäen aikaa.
Tarraliu'ut sopivat erinomaisesti puuhuonekalujen jalkoihin lattian suojaksi ja melun vähentämiseksi. Nämä liu'ut on valmistettu polytetrafluoroetyleenistä (PTFE); tämä materiaali liukuu tasaisesti ja on helppo kiinnittää liimataustan ansiosta.
Työntösovitejalka, joita kutsutaan yleisesti läpivietäviksi jaloiksi, sopivat erinomaisesti moneen käyttökohteeseen. Niillä on lukuisia hyödyllisiä ominaisuuksia, jotka voivat suojella pintaa, vaimentaa tärinää, vahvistaa liitoksia ja estää liukumista.
Työntösovitejalkavalikoimamme on suunniteltu työntymään reikiin, putkien päihin ja huonekalujen pohjaan, joten ne on nopea ja helppo asentaa. Ne voivat tarjota stabiilisuutta ja tukea monessa kohteessa ja monella alalla, kuten toimisto ja vähittäismyynti, pienten ja suurten kodinkoneiden, huonekalujen ja kaappien valmistus, koteloiden ja rasioiden, lasihyllyjen ja pöytälevyjen tukeminen, pinoaminen, sähkö- ja elektroniikkalaitteet jne.
Pidätyssaranat ovat vääntömomenttisaranat jotka on uritettu 30 asteen välein, jolloin paneelit voidaan sijoittaa ja huoltaa ilman apukomponentteja. Momentti on tehdasasetettu, eivätkä käyttäjät voi muuttaa sitä Valmistettu anodisoidusta alumiinista, valitsemanne viimeistely saatavilla esteettisyyden parantamiseksi Saatavana useita momenttiarvoja.
Varttikierrosruuvit työnnetään vastakappaleisiin ja kiinnitetään kääntämällä tappia noin 90 astetta - tätä kutsutaan varttikierroskäännöksi. Kiinnitin tarjoaa ennakoitavan pitovoiman ja sisältää lukitusasennossa vasteen, joka estää tahattoman aukeamisen. Nopea mutta varma ratkaisu. Nämä pikakiinnikkeet toimivat pysyvänä asennusratkaisuna. Ne sopivat erinomaisesti turvapaneeleihin ja osiin, jotka on vaihdettava nopeasti.
Asennus ja irrottaminen: kierrä kiinnikettä neljänneskierroksen litteäpäisellä ruuviavaimella tai kolikolla. Tämä irrottaa pohjapaneelin ja jättää kiinnikkeen kiinni irrotettavaan paneeliin. Voit myös lyödä ankkurin läpivientiin vasaralla, jolloin kaksi paneelia lukittuu yhteen.
Varttikierrosruuveja on saatavilla eri materiaaleista, kuten asetaalikko-polymeeri, asetaali-RMS-14, polyoksimetyleeni (POM), nailon 6/6 ja polyamidi.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.