Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(166 Tuotteet)
Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.
Round Spacers are a versatile universal assembly element, for use in all sectors.
Available as Nickel Plated Brass or Stainless Steel. Spacer diameters start from 4mm up to 10mm, and lengths from 1mm up to 40mm.
Nickel is a non-ferrous material that is widely used in electronics applications, as it has good conductivity. Nickel plating makes it suitable for decorative applications, thanks to its appealing shine. Brass is a RoHS compliant material. Stainless steel has good corrosion and wear resistance, as well as being strictly non-magnetic.
Ideal for decorative applications, such as displays and furniture.
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.
One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.
Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.
Hose Washer Caps are applied to the ends of hoses and tubes to keep them from slipping over the fittings. Protects against water, dust, grime and pollutants.
Itse kiinnittyvien tyynyjen, pehmusteiden ja tarratyynyjen valikoima on valmistettu huovasta tai polyuretaanista (PU), ja tarjolla on eri muotoja ja värejä riippuen käyttökohteestasi.
PU-pehmusteet sopivat kohteisiin, joissa lämpötila vaihtelee välillä 18–65,5 C. Nämä tarrajalat eivät tahri, naarmuta tai väritä mitään pintaa.
Huopaiset tarratyynyt ovat saatavilla ruskeina ja valkoisina. Niitä on mahdollista käyttää jalkojen pohjassa tai suojana takaamaan tasaisen liikkeen lattiapinnoilla.
Joustavat päätysuojat on valmistettu joustavasta materiaalista, joka pystyy venymään suurempiin halkaisijoihin tiiviin istuvuuden saavuttamiseksi. Ne suojaavat kierteisiä ja kierteettömiä päitä.
Suojuksessa on ripustusliuska, jonka ansiosta niitä voidaan käyttää vaijerikoukkujen kanssa. Ne ovat ihanteellinen ratkaisu matalan lämpötilan peitesovelluksiin.
Suojukset on valmistettu myös haponkestävästä materiaalista.
Standard Flexible End Caps are compatible with Metric, BSP and UNF threads. Guards against dust and moisture. Applied on the ends of pipes, tubes, and fittings.
Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.
The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Vetoliuskalla varustetut suuren lämpötilan joustavat suojukset sopivat kierteitetyille ja kierteettömille kohteille ja voidaan irrottaa molemmista.
Koneiden tärinäkiinnittimet galvanoidulla ST37 teräskotelolla ja luonnonkumimuotilla. Näissä vaimennustuissa on 60 shore -kumikovuus ja rikkoutumisensuojavaihtoehtoja. Näitä tukia on saatavilla eri tyypeissä ja kierrekoissa.
Double Sided Suction Caps that have a flat, circular design with a suction cup on each side which securely holds, separates and cushions two parallel surfaces.
The design joins clean, flat surfaces without requiring a mounting hole or other fastener.
Ideal for mounting self-hanging displays, which contain a double suction cup. It is sometimes used as a stabiliser for glass table tops.
Kannatinjalat ja alustat sopivat erinomaisesti huonekaluihin ja voivat kohottaa käyttökohteen tarpeelliselle korkeudelle. Lisäksi ne lisäävät tukea, stabiilisuutta ja pitoa ja suojelevat pintoja liikkeen aiheuttamilta vaurioilta.
Kannatinjalkavalikoimaamme kuuluu huonekalujen kannatinjalkoja, putken alaosaan asennettuina jalkoina toimivia kannatinalustoja, huonekalupehmusteina käytettäviä kannatinjalkoja, kaksinkertaisia kannatinjalkoja käytettäväksi vierekkäisissä putkissa sekä muita tyylejä, jotka sopivat moniin käyttökohteisiin.
Tapered Paper Caps are perfect for paint and powder coating applications. Made from a blend of post-consumer and virgin materials. Can sustain operating temperatures of up to +205C.
Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.
Vakiomuotoiset kartiomaiset suojat ja tulpat ovat monikäyttöisiä komponentteja, jotka on suunniteltu käytettäväksi joko tulppana tai suojana. Kartiomainen muoto mahdollistaa osan käytön useiden sisähalkaisijoiden tukkimiseen tai useiden ulkohalkaisijoiden suojaamiseen.
Nämä kaksitoimiset tulpat tai suojukset käytetään tyypillisesti suojaamaan vaurioilta, lialta, kosteudelta ja muulta korroosiolta varastoinnin ja kuljetuksen aikana.
Yksinkertaisen painokiinnitysmuotoilun ansiosta nämä kaksitoimiset komponentit on helppo asentaa ja poistaa. Laajaan valikoimaan kuuluu monipuolinen kattaus kokoja välillä 2,9–345,0 mm.
Collar Plugs feature a self-tapping design for easy installation. The thick walls make them highly durable and difficult to dislodge, ensuring a secure connection.
Keskusvetoliuskatulpat on suunniteltu peittämään ja tiivistämään letkujen päät. Niiden rihlat mahdollistavat tiukan istuvuuden hydraulilinjojen tulppia asetettaessa niitä vääntämättä. Niillä on korkea vetolujuus, kovuus ja joustavuus.
Sisäinen, keskellä oleva vetokieleke mahdollistaa tulpan helpon laiton ja irrotuksen tehden siitä vaivattoman vaihtoehdon. Lisäksi kartiomuoto mahdollistaa istuvuuden lukuisiin sisähalkaisijoihin. Tulpat istuvat tiiviisti ja estävät tehokkaasti pölyn, lian ja muiden epäpuhtauksien pääsyn letkuun. Tämä auttaa suojaamaan sisäisiä komponentteja ja varmistaa optimaalisen suorituskyvyn.
Käytetään yleisesti rakennuksen, autoteollisuuden ja maatalouden käyttökohteissa.
Kierremutterit - Kwik-mutteri painetaan kiinni kierteiseen nastaan. Asenna painamalla alas kierteitetyn kiinnittimen pituudelta haluttuun paikkaan ja lukitse 180 kierroksella
Sarjanumero: SR2305
Kierteelliset O-rengastulpat metrisille kierteille, joissa on puristettu laippareuna ja O-rengas, tarjoavat vesitiiviin tiivistyksen ja estävät erinomaisesti vuotoja hydrauliikkakierreliittimissä. Ne tarjoavat tiukan tiivistyksen ja estävät siten epäpuhtauksien, kuten lian, pölyn, roskien ja kosteuden, pääsyn aukkoon.
Voidaan asentaa kiintoavaimella, ruuvimeisselillä tai käsin. Saatavilla on metriset kierteet, joissa on lieriömäinen sisäosa ja ulkohalkaisija millimetrin tarkkuudella. Metristen kartiomaisten kierteiden hieno kartio mahdollistaa parhaan mahdollisen voimansiirron.Yleisesti käytetty hydrauliikkaliittimissä, öljy- ja kaasuteollisuudessa, putkistoissa ja autoteollisuudessa, joissa vuotamattomat tiivisteet ovat ratkaisevan tärkeitä järjestelmän eheyden kannalta.
Threaded Protection Plugs designed for use on UNF Threads. Shield threads and fittings from damage and contaminants during production, storage and shipment. With fewer thread forms, they allow for quick application.
Threaded Protection Caps are designed for use with UNF and JIC Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube. Can tolerate temperatures between -30C and +80C.
Wide Flange Threaded Protection Plugs shield threads and fittings from damage and contaminants during production, storage and shipment. The nitrile gasket ensures a leak-tight seal against the mating surface. The wide flange prevents paint flakes from entering the hole upon removal. Withstands intermittent temperatures from -40C up to +100C.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Verkkosivustollamme on tällä hetkellä ongelmia sivun lataamisessa. Jos sinulla on vaikeuksia, ota yhteyttä asiakaspalveluumme suoraan numeroon 09-2522 1500 tai lähetä meille sähköpostia osoitteeseen sales@essentracomponents.fi, niin autamme sinua mielellämme. Pahoittelemme mahdollisesti aiheutunutta haittaa.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.