Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
(7 Types de produit)
Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Round Vinyl End Caps seal and protect the ends of pipes, tubes and cylindrical items from contamination. Creates a clean finish. Resistant to impact, weathering and abrasion.
Standard Flexible End Caps are compatible with Metric, BSP and UNF threads. Guards against dust and moisture. Applied on the ends of pipes, tubes, and fittings.
Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.
High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.
The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.Capes flexibles haute température, dotées d'une conception à languette, à utiliser sur des applications lisses ou filetées.
Flexible Vinyl Pull Tab Caps are suitable for both plain and threaded applications. Fits a variety of sizes. Is able to endure wear, and temperatures of up to +210ºC. Easy to install. Compatible with Metric, UNF and BSP thread sizes.
Les capes flexibles sont adaptées à des applications lisses ou filetées et leur conception unique leur permet de s’adapter à de nombreux diamètres.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Notre site web connaît actuellement des problèmes de chargement de pages. Si vous rencontrez des difficultés, veuillez contacter notre service clients au 02157 / 8969-0 ou par mail à sales@essentracomponents.de. Notre équipe se fera un plaisir de vous aider. Nous vous prions de nous excuser pour la gêne occasionnée.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer
You are logged out due to a second login attempt. Please login again if you want to continue in this device.