Menü Keresés

85 terméktípust találtunk erre: Reteszek, zárak és zsanérok

Árajánlat kérése

Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.

Reteszek, zárak és zsanérok

Lista Táblázat

90 fokban behajtható fedéltámaszok

These Lid Stays are used to support and restrict the movement of lids. These lid stays are meant to keep the lid open at a 90-degree angle, allowing for easy access and preventing the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. When the lid is closed, the folding characteristic enables compact storage, making them excellent for space-saving applications.

The primary function is stability and safety when accessing storage unit contents. When the lid is open, the lid stay keeps it firmly in place, preventing it from slamming shut and potentially injuring or damaging the user. This function is convenient when the lid must remain open for an extended time, such as while loading or unloading things from a storage chest. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.

It guarantees durability and strength. It is available in both left and right-hand models and universal mounting versions. It is a less expensive alternative to gas springs and is simple to install and adjust by simply screwing it into position. Typically used in industrial applications.

  • It is meant to keep the lid open at a 90-degree angle, allowing for easy access and preventing the lid from shutting accidentally.
  • Available in universal, left or right-handed versions.
  • It is a less expensive alternative to gas springs.
Anyag: Galvanizált vagy rozsdamentes acél, Rozsdamentes acél Szín: Natúr Series Code:

Ajtómegállítók

This category contains both Door Stops and Stop Locks. Door Stops keep doors from swinging or shutting on their own. It might take the place of cover stays. It provides a secure option for keeping your enclosure accessible for maintenance and exceptional shock absorption properties when the door meets the cabinet frame.

Stop Locks are lightweight stops with good stability that are not exposed to dynamic loads and are not suitable for medium to heavy-duty applications. The lever's locking position varies every 90, fits tightly together, and is resistant to vibrations.

They are well-suited for corrosion-resistant external enclosures, generators, compressors, and industrial enclosures.

  • Door Stops have exceptional shock absorption properties.
  • Stop Locks are used for light-weight applications not exposed to dynamic loads.
  • Used for external enclosures, generators, compressors, and industrial enclosures.
Anyag: NBR, Acél, Fröccsöntött cinkSzín: Fekete, PirosAnyag gyúlékonysági szabványa: Series Code:

Ajtótartók – nagy teherbírású

Az ajtótámaszoknak a célja, hogy következetes alátámasztást és ellenőrzött mozgást biztosítsanak a nagyméretű ajtók számára a legkülönbözőbb alkalmazásokban. Nagy terheket is elbír, miközben stabil és egyszerűen használható.

Maximum 90-ban nyitható, ha kábelkioldóval van elhelyezve, és teljes nyitása 100, ha kioldóhuzal nélkül használják. Jobb és bal oldali változatban, drótkioldóval és anélkül is kapható.

Egyszerű szerszámok segítségével könnyen beszerelhető az alkalmazásokba. Gyakran használják nagy igénybevételnek kitett alkalmazásokban, például külső ajtókban, ipari környezetben, vészkijáratoknál vagy nagy forgalmú területeken lévő ajtókban.

  • Konzisztens támogatást és szabályozott mozgást biztosít a nagy ajtókhoz.
  • Maximum 90-ban nyitható, ha kábelkioldóval van elhelyezve, és teljes nyitása 100
  • Nagy igénybevételt jelentő alkalmazásokban, például kültéri ajtókban, ipari környezetben vagy tűzoltó kijáratokban használják.
Anyag: 304 Rozsdamentes acél Sorozat szám: SRN2200

Anya rugós aljzat ütközős akasztóhoz

A rugós aljzat rugórendszerrel záródik és nyílik és működteti a záró és kioldó mechanizmust. Ez az ajtózár két, a szerelési követelményeknek megfelelő önállóan rendelhető rugóval is kompatibilis.

Sorozat szám: SR5074

Behúzós kapcsolószekrény zárak

A kiemelve forduló behúzó zárak ideális olyan szekrényekhez, amelyek jobb tömítést igényelnek rezgés közben. A zár 5 mm kompressziót kínál a zajszigetelés növelése érdekében. A termékcsalád vágása 16,5x13,7 mm.

Sorozat szám: SR6483

Behúzózár rögzítőelemmel

A hajlékony keretes behúzózárak profilja alacsony; ezt segíti, hogy a záróelem rejtve van és a zár alatt rögzül. A fogantyú fekete gumiból készül, ezért nem rozsdásodik; szabványos M4 csavarokkal (nem tartozék) rögzíthető

Bepattanó mágneszárak

Mágneses zárak - besüllyesztés a keretbe és süllyesztett hatás elérése. A termékcsalád különféle bepattanós megoldásokat kínál a gyors telepítésért, vagy csavaros megoldást az erősebb tartásért. A termék különböző panelvastagsághoz és erőkhöz használható.

Sorozat szám: SR5427

Bepattintós zárak – rögzítőcsapok

Kínálatunkban számos fém és műanyag záróelemet és ütközőt talál. Az ütközők természetes polioximetilén, felületkezelt acél, illetve poliamid anyagváltozatban érhetők el, a záróelemek különböző poliamid kivitelben rendelhetők. Az ütközőt az alapjánál fogva lehet az ajtóra vagy a levehető panel külső oldalára csavarozni. A záróelem fából készült szekrényekre vagy panelre szerelhető fel

Bútorzárak - függőleges tolóajtó - fához

Ez a zárkínálat ideális fa fiókokhoz és vitrinekhez. A formaterv és a befejezés stílusos, esztétikailag tetszetős alkalmazásokat eredményez. A különböző és egyforma kulcsok választéka biztonságot nyújt.

Bútorzárak - nagy teherbírású szekrényzár

These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.

It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.

  • It is placed flush with the furniture's surface, resulting in a smooth and seamless look.
  • It is easy to install and can be adapted to existing furniture.
  • It offers security and prevents unauthorised access to furniture contents.
Anyag: Cinköntvény Szín: Natúr, Series Code:

Bútorzárak - rugós nyelvű

A rugós nyelves bútorzárak nagy biztonságot igénylő helyzetekben használhatók. Ezek fafiókokhoz ajánlott rászegező, illetve felületre rögzíthető csapózáras behúzózárak. A biztonságot tovább növeli, hogy a zár közepe fúrásbiztos, a kulcsot pedig csak zárt állapotban lehet kivenni. A karimás rögzítésű változatot kifejezetten fa tolóajtókhoz terveztük. Ez a nyomózár ideális raktári szekrényekhez, pultokhoz és fa bemutatószekrényekhez. A nyomással záródó funkció a forgalmas kereskedelmi helyszíneken időt takarít meg. Jó biztonsági szintet nyújtanak, és fúrásbiztos maggal rendelkeznek. Az ellenanyás rögzítésű egyszerű nyomózár mechanizmus kényelmesen, megnyomással zárható és kulccsal nyitható. A zár csak 45-ot fordul, a kulcs kivehető nyitott állapotban. A zár szabványos kettős D szerelőfuratba szerelhető, és használható tolóajtóknál, vitrineknél és üveg homlokzatú hirdetőtábláknál

Sorozat szám: SR1887

Bútorzárak - süllyesztett kivitelű

These furniture locks, also known as cabinet locks or cupboard locks, are intended to offer security and privacy. The locks are designed to be used with our rods (available separately) to give 2-point locking.

It lies flush with the metal lockers's surface, giving it a clean and inconspicuous appearance. This flush design not only improves the appearance of the furniture but also prevents the lock from snagging on garments or inflicting unintended damage.

Cupboard locks are simple to install by pressing them into the cut out hole; the clip-on body makes installation easier, and they are available with Keyed Alike or Keyed Differ cylinder choices. Commonly used in metal lockers and other storage units.

  • Used to offer security and privacy.
  • Available with Keyed Alike or Keyed Differ.
  • It designed to be used with our rods to give 2-point locking.
Anyag: Cinkötvözet Series Code:

Bútorzárak üveg tolóajtókhoz

Ez a zárkínálat ideális üveg tolóajtós alkalmazásokhoz. Egyforma és különböző kulccsal, valamint számos rögzítési móddal.

Sorozat szám: SR5543

Csere zárnyelvek

A kínált nyelvek alternatívát vagy cserét kínálnak a zárainkkal szállítottakhoz. A termékcsalád számos alkalmazásnak megfelelő zárási mélységet, anyagot és profilt kínál.

Csúszó pattintózárak

A csúszva reteszelő zárak termékcsaládja gyors csúszó mozgáskioldó retesszel rendelkezik. Alkalmasak kis méretű ajtókhoz, és a termékcsalád a biztonság növelése érdekében megoldást kínál a különböző panelvastagságokra és zárási követelményekre.

Sorozat szám: SR5539

Dróthurkos behúzózár és kapocs

A dróthurkos behúzózárak és kapcsok kialakítása egyszerű, ergonomikus, és széles körben alkalmazhatók olyan helyzetekben, ahol egyszerű zármegoldásra van szükség. A beakasztó és a kapocs külön rendelhető, lágyacél és rozsdamentes acél kivitelben

Egyrudas szerkezet készlet

Rúdszerkezetek két és három pontos süllyesztett zár telepítéshez. A rúdszerkezetek része egy vezetősín, egy tartó és egy rúd. Az alumínium rudak átmérője 0,34". A rúdszerkezetek távolsága 0,75". A vezető és tartókonzol 1010-es acélból készül fekete poliamid betétekkel. Zárat nem tartalmaz, és külön meg kell vásárolni.

Ellenanyák nyelves zárokhoz

Ez a műanyag záróanya a műanyag negyedfordulatos rugós zárral együtt szállított fém reteszelő anya alternatívájaként szolgál.

  • Anyag: 30%-os üvegszál erősítésű poliamid
  • Színe: Fekete

Ellenanyával rögzített nyomózárak

Ezek a zárak anyával rögzíthetők.A tolózárak csúszóajtókhoz, vitrinekhez, biztonsági kémlelőnyílásokhoz és zsalukhoz alkalmazhatók. A retesz mechanizmus kényelmesen, megnyomással zárható és kulccsal nyitható. Egyforma vagy különböző kulcsos opció a több biztonsági szint érdekében.

Ellendarabok

Különböző ellendarabjaink ideálisak normál esetben ellendarab nélkül kapható zárakhoz, illetve ha további ellendarabokra van szükség

Fix kompressziós nyelves zárak

A fix kompressziós nyelves zárak megfelelnek az IP65 szabványnak, és fekete porszórt cinköntvényből készülnek. 6 mm-es behúzást biztosítanak. Ha a kulcsot 90 fokkal elfordítja, a nyelv a zárt helyzetbe fordul. Ha a kulcsot 180 fokkal fordítja el, a nyelv a rögzítés állásba kerül. A zár jó behúzást és jó zajszigetelést biztosít; különböző fejekkel és zárási mélységekkel rendelhető

Sorozat szám: SR5551

Fióksínek

These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.

One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.

Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.

  • It offers smooth and regulated drawer movement.
  • Designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance.
  • Drawer slides are a full extension model and are offered in pairs.
Anyag: Galvanizált vagy rozsdamentes acél, AISI 304 rozsdamentes acél, Acél, Rozsdamentes acél Series Code:

Fiókzárak

A középső fedett fiókzárak felülete sima és esztétikus, és kampóval használható. Biztonságosan összehúznak két komponenst a zár közepe fölé tolva. Ez a zárcsalád kis teherbírású a drótzárakhoz hasonlítva. Kis konténereken, fém dobozokon és könnyű ipari tisztítógépeken használhatók. Az anyagválasztéknak köszönhetően különböző környezetekbe alkalmas.

Forgó retesz tartozékok

A forgózár tartozékok maximális biztonságot és kényelmet kínálnak a nyomással történő záráskor.

Forgó reteszek

A beltéri vagy kültéri ajtók, motorháztetők vagy rekeszek távnyitásával a forgó zárak maximális biztonságot és kényelmet kínálnak egyetlen benyomással.

  • / 4