Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.
(23 Termékek)
Banjo Bolt Caps are protective caps with a retaining washer to hold and protect banjo bolts from dirt and damage. They are easy to grasp, even while wearing gloves. Ideal for assembly storage and transportation.
Banjo Union Caps prevent against dirt, damage and contamination, while in storage and transit. Quick and easy to install. Can endure temperatures ranging from -30C up to +80C.
Ribbed Pipe End Caps keep dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Masks areas during painting processes. Can resist temperatures up to 79.4C.
Finned Stud Caps seal and protect threaded bar ends from dirt and moisture. The interior fins give a secure grip, making them ideal for a variety of diameters. Easy to install and remove, with or without a grip.
Expandable Masking Covers are an excellent alternative to traditional caps when covering parts with awkward shapes. Covers made from LDPE and PE materials are designed to stretch, featuring an elasticated end, while those made from silicone rely on the material's natural elasticity for expansion.
The LDPE and PE elasticated cap provides a looser fit, making it ideal for general protection during transport and storage or light masking requirements. In contrast, the Silicone material caps offer a stronger grip on the part, making them suitable for applications where pressure needs to be applied.
These covers are specifically designed to protect parts from coatings, painting, plating, or abrasive treatments. They can withstand temperatures up to 100 degrees Celsius for silicone and LDPE materials and up to 60 degrees Celsius for PE materials.
Tube End Caps protect threaded and non-threaded tubes, rods, and other cylindrical devices against inadvertent displacement. Best used as a protective covering, and to mask areas during painting for in outdoor applications.
Round Ball Caps have excellent strength and a solid press fit to improve the leg design. Ideal for furniture; it guards against damage, while acting as an aesthetically pleasing top or end.
Heat Shrink End Caps are used to seal, insulate and protect threaded and unthreaded pipes, tubes, and rods. Features a thick adhesive inner liner wall. It shrinks when heated and is able to operate at temperatures between -55C and +110C.
Standard Round Feet Ferrules protect tube ends, chair bottoms and other light or heavy-duty applications. Offers protection against wear and tear from grasp and slip, and scratch resistance. Provides a secure grip. Simple to install by placing it by hand on to the end of the application.
Round Vinyl End Caps seal and protect the ends of pipes, tubes and cylindrical items from contamination. Creates a clean finish. Resistant to impact, weathering and abrasion.
Standard Round End Caps keep out dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Available in standard, short or long form, depending on the intended use. Can resist temperatures of up to 70C.
Fence Post Caps are protective covers that fit over the tops of fence posts or pipes. Offers protection against weather damage and deterioration of applications. Used in the residential and commercial sectors.
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
A karimás kupakokat úgy tervezték, hogy automatizált berendezéssel vagy kézzel könnyen felszerelhető és levehető legyen. Általában metrikus vagy angolszász menetek védelmére szolgál, O-gyűrűvel vagy anélkül. A nagyobb karima gyorsabb alkalmazást és eltávolítást tesz lehetővé kézi használat esetén.
Minőség-ellenőrzés céljából; a natúr színű kupakok lehetővé teszik, hogy átláthasson a sapkán, és ellenőrizze, hogy az O-gyűrű fel van-e szerelve a védett szerelvényre, vagy nincs.
Kényelmes és biztonságos illeszkedést biztosít.
A puha, recézett sapkák egyszerű és gazdaságos módja a metrikus és UNF menetek védelmének festés, összeszerelés vagy szállítás közben. A külsejük recézett, és puha, tartós TPE-ből készülnek, amely jobb fogást és szoros illeszkedést biztosít. Megvédi a csővégeket a sérülésektől, távol tartja a szennyeződést és a törmeléket.
Könnyen telepíthető és eltávolítható. -60 C és 135 C közötti hőmérsékleten működhet.
Gyakran használják plombázáshoz, HVAC- és ipari alkalmazásokhoz.
Flexible Pipe Caps protect threaded pipe ends. Flexible design that is simple to install. Puncture, dust, moisture resistant. Typically used in automobiles, HVAC systems, and on construction equipment.
Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.
A hajlékony zárósapkák olyan rugalmas anyagból készülnek, amely nagyobb átmérőkre is nyúlik a szoros illeszkedés érdekében. Védelmet nyújtanak a menetes és menet nélküli végeknek.
A sapkán egy akasztófül található, amely lehetővé teszi a drótkampókkal való használatát. Ideális megoldást jelentenek az alacsony hőmérsékletű maszkolási alkalmazásokhoz.
A kupakok saválló anyaguk miatt is előnyösek.
A sapkák szabványos csőmérethez alacsony költségű védősapkák kiváló minőségű felületkezeléssel.
Öntött kupakok, amelyeket úgy terveztek, hogy megragadják a menetes és menet nélküli csővégek külső átmérőjét, megakadályozva az idegen anyagok bejutását a tárolás és a szállítás során.
A sapka kialakítása belső bordákkal rendelkezik, amelyek szoros illeszkedést biztosítanak. Ezenkívül a termékcsalád olyan kupakokat tartalmaz, amelyek kis szellőzőnyílással rendelkeznek a légnyomás felhalmozódásának elkerülése érdekében, és megfelelnek az ANSI és DIN előírásoknak.
A sima falú védőkupakok ideálisak a menet nélküli vagy menetes csövek, vezetékek vagy rudak biztonságos védelmére. Távol tartja a szennyeződést, törmeléket és egyéb piszkot. Némi kopásállósággal rendelkezik, ami biztonságosan tartja az illeszkedő részt tárolás és szállítás során. Használható maszkokhoz is festési, bevonatolási vagy homokfúvásos alkalmazásokhoz.
Gyorsan és egyszerűen felszerelhető és eltávolítható.
Plombázáshoz, HVAC- és ipari alkalmazásokhoz használható.
Standard Round End Caps keep dirt and other contaminants out of threaded and non-threaded tubes, pipes, and rods. Available in standard, short or long form, depending on the intended use. Can resist temperatures of up to 70C.
Driveshaft Protection Caps protect the ends of exposed driveshafts from oil and chemicals, during transportation and storage. They are resistant to ripping and splitting.
End Tips protect the exposed ends of rods and tubes, while providing a neat appearance. The simple push-fit design allows for quick and easy installation.
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz