Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(19 Produtos)
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.
This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.
These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.
Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.
This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.
Com montagem rápida e fácil instalado com base adesiva. A parte superior dos grampos é pressionada sob a tampa para fixar os cabos no lugar. Dois tamanhos diferentes para vários diâmetros de feixe Cinzent classificação UL94 V-0 PVC com um adesivo acrílico. O elemento adesivo do produto tem uma vida útil de, aproximadamente, 1 ano a partir da data de envio se armazenado na embalagem original fechada, à temperatura ambiente adquada e afastado da exposição solar direta.
Facilmente montado com adesivo Não é necessário um furo para passagem O dispositivo de bloqueio mantém o cabo no lugar e também pode ser reaberto Disponível em diferentes estilos, cores e materiais. O elemento adesivo do produto tem uma vida útil de, aproximadamente, 1 ano a partir da data de envio se armazenado na embalagem original fechada, à temperatura ambiente adquada e afastado da exposição solar direta.
As Braçadeiras de Cabos Adesivas têm um mecanismo de catraca que prende e bloqueia os feixes de forma segura. Indicadas para prender e encaminhar cabos, fios e cordões.
As braçadeiras desta gama são ajustáveis e podem ser reabertas soltando a patilha. Esta função permite alterações de encaminhamento. A gama inclui também opções com um fecho lateral no topo da braçadeira para impedir que o clipe se abra.
Esta gama de braçadeiras de cabo vem equipada com uma tira autoadesiva, para uma fixação conveniente e fácil dos feixes de cabos.
Locking Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Hinged Wire Saddles provide a quick and easy solution for gathering and directing cables and wires, and holding them neatly in place.
The hinged top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed, when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
Esta placa de bater de came é necessária em conjunto com o trinco com cadeado de bloqueio acionado ao bater a porta. É feita de aço e tem um acabamento zincado.
As Braçadeiras de Bloqueio Articuladas são ideais para fixar tubagem corrugada e convoluta, bem como outros feixes.
Uma nervura interna atravessa o diâmetro da braçadeira e proporciona uma fixação segura. Este design com nervuras ajuda a acomodar uma vasta gama de espessuras de painéis e pode ser aplicado a uma grande variedade de materiais. Além disso, a fixação é melhorada pela base larga com rebordo, que proporciona uma montagem estável em todas as aplicações.
A parte superior da braçadeira apresenta um mecanismo articulado que pode ser desbloqueado. Este mecanismo permite remover ou acrescentar tubos, fios e cabos à braçadeira com facilidade. Também proporciona conveniência em manutenção e reencaminhamento de feixes.
Estas braçadeiras são resistentes à corrosão, vibração e abrasão.
Os Grampos de Cabo com bloqueio articulado na parte superior são ideais para montagem e reencaminhamento de cabos em segurança.
Como instalar:
Os cabos são colocados no centro do grampo. A parte superior articulada é depois colocada sobre os cabos. As pernas dos grampos são então inseridas em dois orifícios no painel. A parte superior é fixada com dois parafusos autorroscantes. À medida que os parafusos são apertados, as pernas dos grampos expandem-se para fixar o grampo no lugar. Não há necessidade de usar uma porca, o que significa que não é preciso a aceder ao lado inferior do painel.
A parte superior articulada é ajustável e pode, portanto, ser facilmente retirada, bastando para tal remover os parafusos. Desta forma, consegue-se facilmente fazer manutenção, remoção e reencaminhamento aos feixes de cabos.
O Ratcheting clip agarra o feixe com segurança Ajustável a uma ampla gama de diâmetros de feixes Apesar de bloquear o feixe, pode ser reaberto para alterações de roteamento Bom para aplicações de alta vibração. Quando o clipe estiver fechado, não será aberto até que a aba seja libertada Disponível em material UL94 V-2 ou UL94 V-0
Pode ser aberto e fechado várias vezes para adicionar ou remover cabos Base de contornos grandes que garante uma montagem estável Nylon 6/6
As mini braçadeiras tipo sela são fabricadas em nylon natural 6/6. São principalmente utilizadas para reunir e encaminhar cabos em aplicações eletrónicas. As braçadeiras tipo sela mantêm os componentes arrumados e eliminam o excesso de componentes. Também ajudam a garantir o fácil acesso aos cabos para montagem ou reparação.
A nossa gama conta com braçadeiras tipo sela com topos com e sem bloqueio, opções com base adesiva, bem como entrada lateral, furo cego e braçadeiras tipo sela com separador. As opções de montagem incluem por pressão e de enroscar.
O tamanho reduzido destas braçadeiras tipo sela faz com que sejam úteis para aplicações em que o espaço seja limitado.
Esta linha de parafusos cilíndricos conta com uma cabeça de tampa com uma chave sextavada. As cabeças sextavadas são ideais para a montagem de precisão e são particularmente utilizadas quando existe menos área de superfície.
São feitos em aço inoxidável austenítico que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel.
Estes parafusos de cabeça philips devem ser usados em conjunto com os ilhós de vibração da série VG.
Os parafusos cilíndricos de ventilação são fixadores com características de ventilação que permitem que os gases presos no fundo de um furo roscado escape através do centro. Isto proporciona a circulação do ar dentro de uma aplicação ou montagem para evitar a formação de calor ou humidade. Os parafusos são uma opção comum para sistemas de HV e UHV porque a sua abertura central reduz praticamente qualquer fuga de sistemas de elevado vácuo.
Esta linha de parafusos cilíndricos de ventilação conta com uma cabeça de tampa com uma chave sextavada. O design aberto destes parafusos permite uma circulação do ar controlada, o que os torna ideais para aplicações em que a ventilação adequada é fundamental. A característica cilíndrica destes parafusos fornece uma área de superfície adicional para uma melhor aderência.
Idealmente adequados para utilização em caixas seladas, compartimentos e maquinaria. Fabricados em aço inoxidável.
Esta gama de Parafusos de Cabeça Cilíndrica apresenta um cabeça ultrabaixa para chave sextavada interna. As dimensões da altura da cabeça destes parafusos de perfil muito baixo são aproximadamente 1/3 das dos parafusos de cabeça cilíndrica normais. As cabeças sextavadas são ideais para a montagem de precisão e são particularmente utilizadas quando existe menos área de superfície.
São feitos em aço inoxidável austenítico que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel. Estes parafusos são adequados para aplicações do setor farmacêutico e outras.
A gama de trincos com cadeado inclui fechaduras industriais de fecho por pressão, ideais para armários grandes. As fechaduras podem ser abertas a partir do interior movendo o came. A operação de bater para fechar requer um dispositivo de fecho a encomendar com a referência 016A71E. Uma escolha de materiais, tanto de chave semelhante como de chave diferente, e a classificação IP54 fornecem uma solução para o ambiente de aplicação e segurança adicional.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar