Menu Procurar
Peça um orçamento

Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.

Cabeça de tampa Parafusos

 (10 Produtos)


Anu-Lok Cap Head Captive Screws

Anu-Lok Cap Head Captive Screws are intended to offer a secure and vibration-resistant attachment, while remaining permanently connected. Features a cap head design that enables simple torque application with tools like hexagonal keys. Anu-Lok 180 (AnuLok) is a reusable nylon patch that works like to a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads.

The specialised retention mechanism prevents complete detachment from the assembly, due to vibration or mechanical stress, while allowing for repeated fastening and unfastening. This feature is useful in applications requiring maintenance or regular access. Applications include electronic enclosures, machinery guards and structural components.

Please note: These screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.

  • The screws captive nature complies with the Machinery Directive 2006/42/EC (equivalent to ISO 4762) that guarantees compliance with safety and regulatory standards, especially in industries where loose hardware may represent a risk.
Material: 303 Stainless with thread lock Series Code: SRP0154

Anu-Lok Cap Head Seal Screws

Anu-Lok Cap Head Seal Screws have a cap head design for better torque control and feature a built-in sealing mechanism that is designed for holding a gas-tight seal. Made of stainless steel, which has high corrosion resistance and is somewhat magnetic.

These screws utilize Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.

With a hexagonal socket head, they can be easily tightened or loosened using an hexagonal wrench or key.

  • It is reusable.
  • Can tolerate temperatures ranging from -100C up to +260C.
  • They are ideal for various applications including electronics, equipment and for automotive use.
  • Please note: Clearance holes recommended for maximum sealing.
Material: 303 Stainless with thread lock Series Code: SRP0173

Anu-Lok Cap Head Shoulder Screws

The Anu-Lok Cap Head Shoulder Screws feature a cylindrical shoulder that distinguishes the screws head from its threaded section. This shoulder is precisely machined to serve as a bearing surface for the screw head.

These screws utilise Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.

Equipped with a hexagonal socket head, these screws can be easily tightened or loosened using a hexagonal wrench or key.

  • They are suitable for a variety of applications including electronics, machinery and automotive uses.
  • The screws possess some magnetic properties and are resistant to corrosion.
Material: 303 Stainless with thread lock Series Code: SRP0130

Captive Screws with Washer

Captive screws with washers that feature a cap head and a hexagonal drive. Hexagonal drives are ideal for precision assembly and are particularly useful when space is limited.

These screws are an excellent option for panels with non-threaded holes.. Each screw includes an integrated washer that ensures secure retention in unthreaded panels. This evenly distributes the load and reduces the risk of damage to delicate surfaces.

Please note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Constructed from stainless steel, with resistant to corrosion. They offer excellent strength, durability and longevity.
  • A popular choice in construction, industrial machinery and automotive applications.
  • Complies with the Machinery Directive 2006/42/EC (typically corresponding to ISO 4762)
Material: 303 Stainless Steel Series Code: SRP0163

Parafuso de cabeça cilíndrica - cabeça cilíndrica

Esta linha de parafusos cilíndricos conta com uma cabeça de tampa com uma chave sextavada. As cabeças sextavadas são ideais para a montagem de precisão e são particularmente utilizadas quando existe menos área de superfície.

São feitos em aço inoxidável austenítico que oferece boa resistência à corrosão e boa maquinabilidade. O material é muito utilizado para construção civil e aplicações no setor automóvel.

  • Material: aço inoxidável
  • AISI 303, 1, 4305
  • Resistência à tração: 550 N/mm²
  • Tensão limite de elasticidade: 190 N/mm²

Parafuso de cabeça sextavada interno - PEEK

Os parafusos com cabeça de fenda hexagonal, fabricados em PEEK, oferecem uma resistência mecânica excecional, resistência química e estabilidade térmica.

A forma da cabeça da tampa garante um acabamento limpo e rente. Apresenta uma cabeça cilíndrica com uma acionamento hexagonal embutido que permite um aperto seguro, com uma chave de fenda ou chave inglesa, reduzindo o perigo de deslizamento ou danos durante o conjunto.

Mantém a sua integridade estrutural e desempenho em temperaturas de até 260 C. Isto torna-o ideal para utilização nos setores médico, eletrónico e automóvel. Material: PEEK Cor: Bege Código de série: SRK0083

Parafusos cativos - cabeça cilíndrica

Esta gama de Parafusos Cativos apresenta uma cabeça cilíndrica para chave sextavada. A montagem com chave sextavada é indicada para uma maior precisão e sempre que há pouca superfície disponível.

São uma solução de encaixe ideal para painéis com furos não roscados. São utilizados para cumprir a diretiva 2006/42/CE relativa às máquinas - geralmente segundo a norma ISO 4762. Os parafusos cativos são normalmente utilizados com anilhas cativas roscadas (vendidas em separado).

Estes parafusos são feitos de aço inoxidável, o que proporciona uma boa resistência à corrosão e maquinabilidade. Pode encontrar um grupo de parafusos com um acabamento escurecido e outros sem. O material é uma escolha popular para aplicações na construção civil e no setor automóvel.

Atenção: estes parafusos têm um diâmetro de haste menor e não devem ser apertados com a força recomendada para um parafuso equivalente com o tamanho de rosca apresentado.

  • Uma solução de encaixe ideal para painéis com furos não roscados.
  • Utilizados para cumprir a diretiva 2006/42/CE relativa às máquinas - geralmente segundo a norma ISO 4762.
  • O material é muito utilizado para construção civil e aplicações no setor automóvel.
Material: Titânio G5, Titânio G2, Aço inoxidável 316, Aço inoxidável 303Cor: Padrão de inflamabilidade do material:

Parafusos cilíndricos de ventilação - Cabeça de tampa

Os parafusos cilíndricos de ventilação são fixadores com características de ventilação que permitem que os gases presos no fundo de um furo roscado escape através do centro. Isto proporciona a circulação do ar dentro de uma aplicação ou montagem para evitar a formação de calor ou humidade. Os parafusos são uma opção comum para sistemas de HV e UHV porque a sua abertura central reduz praticamente qualquer fuga de sistemas de elevado vácuo.

Esta linha de parafusos cilíndricos de ventilação conta com uma cabeça de tampa com uma chave sextavada. O design aberto destes parafusos permite uma circulação do ar controlada, o que os torna ideais para aplicações em que a ventilação adequada é fundamental. A característica cilíndrica destes parafusos fornece uma área de superfície adicional para uma melhor aderência.

Idealmente adequados para utilização em caixas seladas, compartimentos e maquinaria. Fabricados em aço inoxidável.

  • Material: aço inoxidável
  • AISI 304, 1.4301
  • Classe de resistência: 50

Parafusos vedantes com cabeça de tampa

Os parafusos vedantes são um tipo de fixador concebido com características vedantes para fornecerem uma ligação segura e estanque para várias aplicações, minimizando o risco de desaperto devido à vibração ou movimento. Impedem a entrada de água, pó ou outros contaminantes, garantindo uma ligação segura e fiável.

Os parafusos vedantes são utilizados em furos roscados e não roscados em aplicações como armários ou nas indústrias automóvel, de maquinaria e elétricas.

Esta linha de parafusos vedantes contam com uma cabeça de tampa com uma chave sextavada e um O-ring incorporado, que é comprimido e apertado entre a cabeça e a superfície de contacto para completar a vedação. São fabricadas em aço inoxidável, que fornece uma boa resistência à corrosão e é ligeiramente magnético.

  • Material: aço inoxidável
  • AISI 303, 1.4305 ou AISI 316, 1.440
  • Resistência à tração: 550 N/mm² ou 480N/mm²

Parafusos ventilados - cabeça cilíndrica

Esta gama de Parafusos Ventilados apresenta uma cabeça cilíndrica para chave sextavada. A montagem com chave sextavada é indicada para uma maior precisão e sempre que há pouca superfície disponível.

O núcleo oco dos parafusos atua como sistema de ventilação. A gama cumpre a norma DIN 912 (com ventilação central). São feitos de aço inoxidável austenítico limpo por ultrassons que proporciona uma muito boa resistência à corrosão, boa resistência e maquinabilidade. O material é muito utilizado na construção civil e em aplicações para o setor automóvel.

  • Material: aço inoxidável
  • AISI 304, 1.4301
  • Classe de resistência 70