Para grandes volumes e produtos personalizados, adicione ao seu carrinho e clique em pedir um orçamento, ou entre emcontato conosco; entraremos em contacto consigo dentro de 2 dias úteis.
(24 Produtos)
Multi-function Oval Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into oval tubing, posts or poles and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.
Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.
Multi-function Square Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into square tubing, posts or poles and prevent contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.
As Inserções Redondas são utilizadas como terminação em produtos tubulares, proporcionando uma aparência visualmente agradável e elegante. Podem também ser utilizadas como pés de tubos, proporcionando uma base que evita riscos e outros danos quando os produtos entram em contacto com a superfície.
Esta gama destina-se a roscas métricas e proporciona uma montagem rápida e fácil. A inserção apresenta um desenho de haste nervurada que proporciona aderência acrescida.
Os conetores de tubos são utilizados para criar uma união entre os vários tubos. Os conetores de tubos são empurrados nos tubos, eliminando a necessidade de qualquer fixação. Estão disponíveis diferentes direções e várias ligações de tubos quadrados. A solução ideal para fazer um quadro de tubos ou uma rede de tubos.
Os conetores de tubos quadrados são utilizados para criar uma união entre os vários tubos. Os conetores de tubos são empurrados nos tubos, eliminando a necessidade de qualquer fixação. Estão disponíveis diferentes direções e várias ligações de tubos quadrados. A solução ideal para fazer um quadro de tubos ou uma rede de tubos.
Inserções quadradas e angulares oferecem uma peça fácil de montar, durável e duradoura. São perfeitos para extremidades de tubos ou superfícies irregulares e para tubos que atendem superfícies num ângulo
O tubo roscado quadrado é utilizado para proteger de arestas afiadas do tubo e para proporcionar um acabamento estético. A inserção do tubo de pressão é montada com uma rosca para permitir o ajuste de um pé ou de um rodízio. Reduz a necessidade de perfuração, o que pode economizar tempo e esforço. Concebido para adicionar pés, rodízios, patins ou quaisquer componentes externos ajustáveis à altura.
As inserções roscadas de metal quadradas vêm em uma variedade de opções: inserções roscadas de Metal inteiro, padrão, quadrado, metal, inserções quadradas para serviço pesado e Inserções horizontais para tubos quadrados.
As inserções quadradas e abobadas adicionam um acabamento atraente a produtos tubulares de alta qualidade
As inserções roscadas redondas estão disponíveis na modalidade de instalação rápida para extremidades de tubos e tubos de ligação. Incluem roscas para uma fixação com parafuso segura. Estas inserções roscadas fornecem um ponto de montagem estável e seguro para uma vasta gama de mobiliário e componentes de equipamentos.
Normalmente utilizado na indústrias do fabrico, embalagem e construção.
As Inserções Retangulares são aplicadas a uma variedade de aplicações tubulares e proporcionam uma aparência simples e elegante. Estas inserções têm a vantagem adicional de serem cromadas, o que lhes proporciona uma estética brilhante atraente, ideal para produtos acabados.
Entre as aplicações possíveis contam-se pernas de cadeiras e mesas, armários, prateleiras e outras. A gama inclui opções com nervuras que são fáceis de inserir e proporcionam um bom ajuste. Estas opções são compatíveis com secções de parede de 1,0 a 2,0 mm de espessura.
Os patins de rolamentos de carga redondos foram concebidos para serem utilizados como tampões de proteção ou como patins. A tampa é escalonada para proporcionar uma inserção fácil e um ajuste seguro.
São ideais para proteger e rematar a extremidade de um tubo em serviços médios ou pesados. Estes patins proporcionam uma base lisa e resistente para mobiliário, eletrodomésticos e muito mais.
Protegem o chão dos arranhões, riscos e outros danos causados por objetos pesados ou afiados.
Os patins de Teflon são fixados com a ajuda de um parafuso para garantir uma fixação forte à superfície de montagem. Um furo com 4,5 mm de diâmetro oferece uma entrada de fixação para o parafuso sem danificar a anilha. A anilha de aço tem revestimento de PTFE para proporcionar um deslizamento máximo.
As ponteiras que dispõem de um design oval são ideais para dar um aspeto acabado e de alta qualidade a uma aplicação.
Tipicamente utilizadas em mobiliário e aplicações de armários, estas ponteiras são colocadas nas extremidades de tubos ovais, tais como pernas de cadeiras e mesas. São ideais para os calibres mais populares.
A nossa gama inclui uma série de opções que permitem um encaixe e uma remoção fáceis e uma fixação segura. São apresentadas opções com nervuras, que proporcionam uma entrada fácil e um ajuste positivo. Também dispomos de opções esteticamente mais agradáveis, com acabamento cromado, para um aspeto aprimorado.
Resistentes e duradouras, temos a certeza de que encontrará a ponteira certa para o seu próximo projeto.
As inserções e patins quadrados são um tipo de produto de acabamento utilizado para produtos tubulares quadrados. São concebidos para fornecer uma ligação de ajuste firme numa grande variedade de produtos tubulares e podem ajudar a evitar danos em pisos e outras superfícies, bem como para proteger o tubo dos elementos externos. Normalmente utilizados em várias aplicações, incluindo mobiliário, instalações de retalho e equipamentos industriais.
Disponíveis numa grande variedade de opções e modelos: inserções nervuradas quadradas padrão, inserções quadradas leves e inserções cromadas quadradas.
As Inserções Redondas são utilizadas como terminação em produtos tubulares, proporcionando uma aparência visualmente agradável e elegante. O acabamento de alta qualidade é ideal para a apresentação de produtos.
As inserções redondas apresentam um desenho de haste nervurada que proporciona uma inserção fácil e aderência acrescida, para ajudar a fixar a inserção na respetiva montagem.
As inserções e ponteiras retangulares são ideais para os tamanhos e calibres mais populares de tubos e canos retangulares. Quando inseridos na extremidade de um tubo, oferecem um aspeto limpo e arrumado à aplicação acabada.
Apresentam um design com nervuras para facilitar a inserção e um ajuste positivo. Estas inserções permitem proteger as superfícies e impedem a entrada de sujidade e outros contaminantes no interior do cano ou tubo.
A nossa extensa gama está disponível numa grande variedade de tamanhos e cores.
As ponteiras e patins retangulares são ideais para aplicações de tubos e canos leves de perfil retangular. Quando inseridas na extremidade de um tubo, proporcionam um aspeto limpo e acabado à aplicação final.
Dispõem de um design com estrias para facilidade de inserção e ajuste. Estas ponteiras permitem proteger as superfícies e impedem a entrada de sujidade e outros contaminantes para o interior do cano ou tubo.
As inserções de tubos redondos são adequadas para a proteção e o acabamento da parte terminal de um tubo. As inserções de encaixe são nervuradas para uma máxima preensão ou têm uma haste plana para uma aplicação simples. Encontram-se disponíveis vários materiais e cores para satisfazer diferentes requisitos de aplicação.
Os patins de inclinação de pressão são patins giratórios com inserção de mola usados em móveis e outros produtos para proporcionar mobilidade e estabilidade. Introduza e deslize vêm como uma peça única para facilitar a aplicação. Os patins são projetados com uma tampa de extremidade de tubo para um acabamento limpo e têm uma Junta de esfera e encaixe para criar uma ação de inclinação. A gama oferece uma escolha de base para se adequar a várias aplicações.
Ideais para os tamanhos mais comuns de tubos redondos.
Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required.
Uma gama de tampas protetoras para tubos de tamanho standard está disponível a baixo custo, mas com acabamento de elevada qualidade. As nossas tampas para tubos de tamanho standard estão disponíveis numa variedade de opções de material: PEBD e PE flexível, e cobrem uma vasta gama de tamanhos.
Estas tampas moldadas são concebidas para fixação externa em canos e tubos, para evitar a entrada de agentes estranhos durante o armazenamento e expedição. O seu design permite uma montagem e desmontagem rápida e fácil, quer à mão quer com a utilização de equipamento automatizado.
A gama inclui tampas que dispõem de nervuras internas que asseguram um ajuste firme e ajudam a libertar a pressão de ar acumulada. Além disso, a gama inclui tampas que têm um pequeno orifício de ventilação. O orifício de ventilação permite que a tampa seja corretamente instalada, o que também ajuda a eliminar a pressão do ar.
Estas tampas serrilhadas macias feitas de TPE são uma maneira simples e económica de proteger as roscas durante a pintura, montagem ou transporte. A tampa macia encaixa nas extremidades lisas do tubo. A nossa gama encontra-se disponível em azul e com várias opções de tamanho para atender às suas necessidades de aplicação.
Infelizmente, a sua sessão expirou devido a inatividade. Faça login ou atualize a página para continuar