Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Balamale mascate Sigilii cu cablu

 (6 Produse)

Listă Grilă

Balamale mascate demontabile

Skryté závesy vhodné pre ľavé aj pravé dvere. Vhodné na kovové skrine a kryty strojov. K dispozícii je niekoľko typov z pozinkovanej ocele alebo nehrdzavejúcej ocele AISI 304.

Cod Serie: SR5510

Balamale mascate fixate cu șuruburi

Sortiment skrutkovacích skrytých závesov je vhodný pre náročné aplikácie. Montujú sa pomocou skrutiek a majú odnímateľný čap, ktorý umožňuje zdvihnutie dverí z rámu pre ľahký prístup. K dispozícii sú rôzne materiály a uhly rotácie, ktoré vyhovujú mnohým aplikáciám.

Cod Serie: SR5468

Balamale mascate sudabile

Sortiment skrutkových/zváraných skrytých pántov je vhodný pre náročné aplikácie a ponúka dvojdielne montážne riešenie so zaskrutkovanou rámovou časťou a dverovou časťou pripevnenou maticou k zváranému čapu na dverách. Použitie čapu umožňuje odstránenie dverí pre ľahký prístup. Sú vhodné pre ľavé a pravé uchytenie.

Cod Serie: SR5545

Sigilii Alulock

Our Metal Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.

The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering.

Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.

  • Material: Aluminium body with Galvanised Steel cable
  • Colours: Black, Blue, Bronze and Red



Cod Serie: SRH0017, SRAluLock

Sigilii Plaskalock

Our Plastic Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.

The seal has an enhanced locking mechanism and tamper evident features. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).

  • Material: Polypropylene (PP) body with Chrome Plated Steel hasp.
  • Colours: Blue, Green and Red



Cod Serie: SRH0021

Sigilii de securitate, schele și protecția în timpul transportului

Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.

Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Aluminium, Polypropylene (PP) and Steel
  • Colours: Blue, Green, Natural, Orange, Red, White and Yellow



Cod Serie: SRArrowLock, SR1153, SR1152, SR1151, SRZipLock, SRSphereLock, SRLuggagelock