Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(3 Produse)
Kónický tvar pre pevné uchytenie vo vnútri príruby. Nie je potrebný spojovací materiál či iné upevňovacie prvky. Vyrobené z polyetylénu. Bráni mechanickému poškodeniu, usadzovaniu nečistôt a vlhkostí počas otryskávania a pieskovania.
Series Code: SR1372
Chrániče prírub so zdvihnutým čelom majú lepiacu základňu a jednoducho sa odliepajú a priliepajú. Špeciálne lepidlo pevne priľne a za normálnych podmienok aplikácie nezanecháva zvyšky.
Diskový tvar poskytuje ochranu celého čela príruby. Sortiment je vhodný pre špecifikácie prírub podľa noriem DIN a ANSI. Sú k dispozícii s otvormi pre pieskovanie vnútorného vývrtu a majú štandardnú hrúbku 1,5 mm.
Disky sú odolné voči ozónu, poveternostným vplyvom, benzínu, oleju a neoxidačným kyselinám. Sú tiež schopné odolávať teplotám od -15 C do +70 C.
Nevyžaduje spojovacie diely.
This range of Lipped and Un-lipped hygienic Ring Seal Clamps are the latest advancement in contamination detection and containment, thus helping reduce product loss and increase productivity. This unique range of metal detectable elastomer compounds has been developed specially, to meet the stringent demands of the pharmaceutical and food processing industries.
Fragments as small as 2 to 3 millimetres can be easily identified by in-line metal detection equipment that are used to detect products contaminated by process lines. Typical applications include static sealing applications for food processing equipment and pharmaceutical drug manufacturing equipment in the bioscience industry.
These ring seal clamps have excellent mechanical properties and sealing efficiency. They feature a blue seal to assist easy identification. They are free from animal derived ingredients.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.