Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Protector cu flanșă ridicată Sigilii cu cablu

 (5 Produse)

Listă Grilă

Bușoane de protecție cu suprafața ridicată

Kónický tvar pre pevné uchytenie vo vnútri príruby. Nie je potrebný spojovací materiál či iné upevňovacie prvky. Vyrobené z polyetylénu. Bráni mechanickému poškodeniu, usadzovaniu nečistôt a vlhkostí počas otryskávania a pieskovania.

Series Code: SR1372

Cod Serie: SR1372

Discuri autoadezive pentru fețe de flanșe

Chrániče prírub so zdvihnutým čelom majú lepiacu základňu a jednoducho sa odliepajú a priliepajú. Špeciálne lepidlo pevne priľne a za normálnych podmienok aplikácie nezanecháva zvyšky.

Diskový tvar poskytuje ochranu celého čela príruby. Sortiment je vhodný pre špecifikácie prírub podľa noriem DIN a ANSI. Sú k dispozícii s otvormi pre pieskovanie vnútorného vývrtu a majú štandardnú hrúbku 1,5 mm.

Disky sú odolné voči ozónu, poveternostným vplyvom, benzínu, oleju a neoxidačným kyselinám. Sú tiež schopné odolávať teplotám od -15 C do +70 C.

Nevyžaduje spojovacie diely.

  • Materiál: guma
  • Farba: Čierna



Cod Serie: SR1361

Sigilii Alulock

Our Metal Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.

The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering.

Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.

  • Material: Aluminium body with Galvanised Steel cable
  • Colours: Black, Blue, Bronze and Red



Cod Serie: SRH0017, SRAluLock

Sigilii Plaskalock

Our Plastic Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.

The seal has an enhanced locking mechanism and tamper evident features. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).

  • Material: Polypropylene (PP) body with Chrome Plated Steel hasp.
  • Colours: Blue, Green and Red



Cod Serie: SRH0021

Sigilii de securitate, schele și protecția în timpul transportului

Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.

Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Aluminium, Polypropylene (PP) and Steel
  • Colours: Blue, Green, Natural, Orange, Red, White and Yellow



Cod Serie: SRArrowLock, SR1153, SR1152, SR1151, SRZipLock, SRSphereLock, SRLuggagelock