Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Metal Sigilii de restricţionare a accesului Șuruburi

 (13 Produse)

Listă Grilă

Sigilii Hanalock

A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.

These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.

The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.

ISO 17712:2013 (coated pin option only) and C-TPAT compliant.

The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.

  • Material: Acrylonitrile Butadiene Styrene (ABS) Barrel and Steel Pin
  • Colours: Blue, Green, Orange, Red and White




Cod Serie: SRH0019, SRH0018, SREinLock

Sigilii de securitate, schele și protecția în timpul transportului

Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.

Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.

  • Materials: Acrylonitrile Butadiene Styrene (ABS), Aluminium, Polypropylene (PP) and Steel
  • Colours: Blue, Green, Natural, Orange, Red, White and Yellow



Cod Serie: SRArrowLock, SR1153, SR1152, SR1151, SRZipLock, SRSphereLock, SRLuggagelock

Şuruburi Confirmat

Konfirmáty sa používajú najmä na jednoduchú montáž a demontáž dosiek. Ideálne aplikácie zahŕňajú drevený nábytok a ploché zostavy. Sú vybavené šesťhrannou vložkou, ktorá je kompatibilná so šesťhranným kľúčom M3 alebo M4.

Skrutka má hlboko prerezaný závit, ktorý zaisťuje presné a tesné spojenia. Sortiment obsahuje varianty s veľkosťou závitu M5 a M7.

  • Materiál: oceľ
  • Povrchová úprava: pozinkovanie

Şuruburi de îmbinare

Spojovacie skrutky sa používajú so spojovacími maticami a valcovými maticami, ktoré je možné zakúpiť samostatne. Rozmer hlavy skrutky a matice je zhodný, čo zabezpečuje úhľadný design na obidvoch stranách zostavy.

Tieto skrutky sa najčastejšie používajú na svojpomocnú montáž a plochý nábytok. Montujú sa jednoducho a rýchlo pomocou imbusového kľúča M4 (nie je súčasťou dodávky).

Dodávané v rôznych dĺžkach.

  • Materiál: oceľ
  • Povrchová úprava: pozinkované


Cod Serie: SR1585

Șaibe filetate de prindere

Această gamă de șaibe captive include șaibe cu filet foarte puțin adânc pe diametrul interior. Aceasta înseamnă că pot fi înșurubate și, odată trecute de filete, nu se desfac de pe bolțul sau șurubul captiv.

Cum se instalează un ansamblu șurub și șaibă captive:
1) Așezați șurubul captiv în orificiul panoului.
2) Introduceți șaiba pe șurub, dincolo de partea filetată a șurubului, care reține șurubul în panou.

Șaibele sunt fabricate din oțel inoxidabil, care oferă o bună rezistență la coroziune și prelucrabilitate. Materialul este o alegere populară pentru aplicații în construcții și auto.

  • Șaibele captive au un filet foarte puțin adânc pe diametrul interior.
  • Odată trecute de filete, nu se desfac de pe bolțul sau șurubul captiv.
  • Cu montare cu șurub.
Material: Oţel inoxidabil 303, Oţel inoxidabil 316 Cod Serie: SRP0168

Șuruburi autoforante și autoperforante - Cap cilindric rotunjit

S ostrým hrotom, ktorý umožňuje skrutke narezať závit do panelu. Zrýchľuje čas a redukuje manuálnu prácu, potrebnú na upevnenie.

Șuruburi cu cap cilindric - Metal, Cap standard

Na dotiahnutie sa používa inbusový kľúč.

Șuruburi cu cap hexagonal - Metal

Skrutky so šesťhranným tvarom hlavy sú dostupné v celom rade materiálov a rozmerov.

Șuruburi de asamblare - metalice

Zaskrutkujte časť s vonkajším závitom do objímky s vnútorným závitom behom pár sekúnd a získate tak spojovací komponent jednoducho a rýchlo. V tejto sekcii nájdete diel s vonkajším závitom. Matice resp. objímky s vnútorným závitom sa predávajú samostatne. Vonkajšie a vnútorné diely sa predávajú samostatne.

Cod Serie: SR1918

Șuruburi de fixare - Cap hexagonal de metal cu punct cupă

Oceľové skrutky sú vyrobené z tepelne spracovanej zliatiny. Nerezové skrutky nie sú tepelne opracované.

Șuruburi mecanice - Asamblare

Hlava kruhového tvaru so zaoblenou vonkajšou hranou.

Șuruburi mecanice - Cap rotunjit

Hlava kruhového tvaru so zaoblenou vonkajšou hranou.

Cod Serie: SR1972

Șuruburi mecanice - cap înecat

Skrutky so zapustenou hlavou sú ideálne tam, kde sú nežiadúce vyčnievajúce hlavy.

Cod Serie: SR1967