These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters.
The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Nový kód produktu | Cenové rozpätie | Dostupnosť | Priemer otvoru | Maximálny priemer kompatibilného kábla | Kúpiť |
---|---|---|---|---|---|
0,2398 € - 0,3332 € | Požiadajte o dodací termin tu |
|
0.551 in
14.0 mm
|
||
0,2105 € - 0,2886 € | Požiadajte o dodací termin tu |
|
|
||
4,4623 € - 4,4623 € | Požiadajte o dodací termin tu |
0.201 in
5.1 mm
|
1.5 in
38.1 mm
|
||
3,0538 € - 3,0538 € | 10 Na sklade |
0.201 in
5.1 mm
|
1.5 in
38.1 mm
|
||
4,6295 € - 4,6295 € | Požiadajte o dodací termin tu |
0.201 in
5.1 mm
|
2 in
50.8 mm
|
||
1,1601 € - 1,1601 € | Požiadajte o dodací termin tu |
0.201 in
5.1 mm
|
1 in
25.4 mm
|
||
2,245 € - 2,245 € | 600 Na sklade |
0.205 in
5.2 mm
|
1 in
25.4 mm
|
||
3,1933 € - 3,1933 € | Požiadajte o dodací termin tu |
0.205 in
5.2 mm
|
2 in
50.8 mm
|
||
0,2398 € - 0,3332 € | Požiadajte o dodací termin tu |
|
0.669 in
17.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.