Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for one-time uses.
Series Code: SR1096, SR6119, SR5755, SR1066
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | ID | IH | Farba | Materiál | Kúpiť | |
---|---|---|---|---|---|---|---|
0,1276 € - 0,2679 € | 4700 Na sklade |
0.469 in
11.9 mm
|
0.512 in
13.0 mm
|
Žltá
|
PVC
|
||
0,1938 € - 0,407 € | 77 Na sklade |
0.626 in
15.9 mm
|
0.984 in
25.0 mm
|
Žltá
|
PVC
|
||
0,2133 € - 0,448 € | 35 Na sklade |
0.811 in
20.6 mm
|
0.512 in
13.0 mm
|
Žltá
|
PVC
|
||
0,2914 € - 0,612 € | Požiadajte o dodací termin tu |
1.059 in
26.9 mm
|
0.984 in
25.0 mm
|
Žltá
|
PVC
|
||
0,0793 € - 0,1666 € | 2190 Na sklade |
0.189 in
4.8 mm
|
0.512 in
13.0 mm
|
Žltá
|
PVC
|
||
0,1087 € - 0,2283 € | 1698 Na sklade |
0.366 in
9.3 mm
|
0.512 in
13.0 mm
|
Žltá
|
PVC
|
||
0,1355 € - 0,2846 € | 4980 Na sklade |
0.488 in
12.4 mm
|
0.512 in
13.0 mm
|
Žltá
|
PVC
|
||
0,1127 € - 0,2366 € | Požiadajte o dodací termin tu |
0.303 in
7.7 mm
|
0.984 in
25.0 mm
|
Žltá
|
PVC
|
||
0,1464 € - 0,3074 € | 4500 Na sklade |
0.52 in
13.2 mm
|
0.512 in
13.0 mm
|
Žltá
|
PVC
|
||
0,2147 € - 0,4509 € | Požiadajte o dodací termin tu |
0.642 in
16.3 mm
|
0.984 in
25.0 mm
|
Žltá
|
PVC
|
||
0,2314 € - 0,4861 € | 1285 Na sklade |
0.811 in
20.6 mm
|
0.984 in
25.0 mm
|
Žltá
|
PVC
|
||
0,5075 € - 1,0659 € | 400 Na sklade |
1.5 in
38.1 mm
|
1.969 in
50.0 mm
|
Žltá
|
PVC
|
||
0,0881 € - 0,185 € | 3000 Na sklade |
0.24 in
6.1 mm
|
0.512 in
13.0 mm
|
Žltá
|
PVC
|
||
0,1325 € - 0,2781 € | 326 Na sklade |
0.366 in
9.3 mm
|
0.984 in
25.0 mm
|
Žltá
|
PVC
|
||
0,1882 € - 0,3953 € | Požiadajte o dodací termin tu |
0.563 in
14.3 mm
|
0.984 in
25.0 mm
|
Žltá
|
PVC
|
||
0,1868 € - 0,6091 € | Požiadajte o dodací termin tu |
0.382 in
9.7 mm
|
0.909 in
23.1 mm
|
Čierna
|
EPDM
|
||
0,2859 € - 0,9253 € | Požiadajte o dodací termin tu |
0.61 in
15.5 mm
|
1.012 in
25.7 mm
|
Čierna
|
EPDM
|
||
0,5173 € - 0,7242 € | 133 Na sklade |
0.354 in
9.0 mm
|
2.047 in
52.0 mm
|
Natural
|
Silikón
|
||
1,1713 € - 3,0162 € | Požiadajte o dodací termin tu |
0.827 in
21.0 mm
|
2.047 in
52.0 mm
|
Natural
|
Silikón
|
||
0,2014 € - 0,2108 € | Požiadajte o dodací termin tu |
0.031 in
0.8 mm
|
0.031 in
0.8 mm
|
Čierna
|
Silikón
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.