Our range of Flexible End Caps come in a variety of sizes that are suitable for Metric, BSP and UNF threads. These Flexicaps are durable making them an ideal choice for a multitude of uses.
The attractive vinyl appearance makes them a great choice for finished products. Thanks to their versatility they have a broad range of uses that include; thread protection, dust and moisture control, pipe and stud end colour coding and masking during paint and plating operation.
The flexible PVC (90 Shore) material can withstand high operating temperatures and can be stretched up to 15 percent larger than then manufactured diameter. The specially formulated PVC is unaffected by weather, oxidation, oils and moisture.The caps are extremely pliant and provide excellent chemical resistance. They can also be glued to other PVC items.
They are an economical solution for one-time uses.
Series Code: SR1044
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | Vnútorný priemer | Kúpiť | |
---|---|---|---|---|
0,488 € - 1,0249 € | 11 Na sklade |
1.189 in
30.2 mm
|
||
0,4224 € - 0,8873 € | 1693 Na sklade |
1.374 in
34.9 mm
|
||
0,5842 € - 1,2269 € | Požiadajte o dodací termin tu |
1.5 in
38.1 mm
|
||
0,6609 € - 1,388 € | Požiadajte o dodací termin tu |
1.626 in
41.3 mm
|
||
0,672 € - 1,4114 € | Požiadajte o dodací termin tu |
1.874 in
47.6 mm
|
||
0,0785 € - 0,1648 € | 3400 Na sklade |
0.154 in
3.9 mm
|
||
0,0544 € - 0,1145 € | 1601 Na sklade |
0.189 in
4.8 mm
|
||
0,0492 € - 0,1033 € | Požiadajte o dodací termin tu |
0.217 in
5.5 mm
|
||
0,0931 € - 0,1956 € | 2000 Na sklade |
0.252 in
6.4 mm
|
||
0,0782 € - 0,1643 € | 808 Na sklade |
0.303 in
7.7 mm
|
||
0,0838 € - 0,1759 € | Požiadajte o dodací termin tu |
0.327 in
8.3 mm
|
||
0,095 € - 0,1997 € | 367 Na sklade |
0.374 in
9.5 mm
|
||
0,1112 € - 0,2336 € | 337 Na sklade |
0.437 in
11.1 mm
|
||
0,1296 € - 0,2723 € | Požiadajte o dodací termin tu |
0.469 in
11.9 mm
|
||
0,1104 € - 0,2319 € | Požiadajte o dodací termin tu |
0.531 in
13.5 mm
|
||
0,1408 € - 0,2958 € | Požiadajte o dodací termin tu |
0.563 in
14.3 mm
|
||
0,1812 € - 0,3806 € | 400 Na sklade |
0.626 in
15.9 mm
|
||
0,1979 € - 0,4158 € | 1800 Na sklade |
0.685 in
17.4 mm
|
||
0,237 € - 0,4978 € | 1450 Na sklade |
0.752 in
19.1 mm
|
||
0,2859 € - 0,6002 € | 4122 Na sklade |
0.811 in
20.6 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.