Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.
One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.
Skupina SR: SR1818
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | Norma pre horľavosť materiálu | Celková dĺžka | Kúpiť | |
---|---|---|---|---|---|
0,2272 € - 0,2523 € | Požiadajte o dodací termin tu |
UL94 V-2
|
11.024 in
280.0 mm
|
||
0,0935 € - 0,0994 € | Požiadajte o dodací termin tu |
UL94 HB
|
12.752 in
323.9 mm
|
||
0,1428 € - 0,1428 € | Požiadajte o dodací termin tu |
UL94 HB
|
2.5 in
63.5 mm
|
||
0,0638 € - 0,0638 € | Požiadajte o dodací termin tu |
UL94 HB
|
6 in
152.4 mm
|
||
0,1464 € - 0,1464 € | Požiadajte o dodací termin tu |
UL94 HB
|
10.752 in
273.1 mm
|
||
0,1868 € - 0,1868 € | 300 Na sklade |
UL94 HB
|
12.752 in
323.9 mm
|
||
0,0582 € - 0,0582 € | Požiadajte o dodací termin tu |
UL94 HB
|
2.5 in
63.5 mm
|
||
0,073 € - 0,073 € | 800 Na sklade |
UL94 HB
|
4 in
101.6 mm
|
||
0,0532 € - 0,0532 € | Požiadajte o dodací termin tu |
UL94 V-2
|
5 in
127.0 mm
|
||
0,0592 € - 0,0592 € | Požiadajte o dodací termin tu |
UL94 V-2
|
6 in
152.4 mm
|
||
0,1288 € - 0,1288 € | Požiadajte o dodací termin tu |
UL94 V-2
|
8.752 in
222.3 mm
|
||
0,0257 € - 0,0285 € | Požiadajte o dodací termin tu |
UL94 V-2
|
3.937 in
100.0 mm
|
||
0,2272 € - 0,2523 € | 596 Na sklade |
UL94 V-2
|
11.024 in
280.0 mm
|
||
0,0772 € - 0,0858 € | Požiadajte o dodací termin tu |
UL94 V-2
|
5.906 in
150.0 mm
|
||
0,0715 € - 0,0951 € | Požiadajte o dodací termin tu |
UL94 V-2
|
2.5 in
63.5 mm
|
||
Požiadajte o dodací termin tu |
|
5.984 in
152.0 mm
|
|||
0,1102 € - 0,1464 € | Požiadajte o dodací termin tu |
|
10 in
254.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.