Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.
Skupina SR: SR1963
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | Kompatibilný priemer otvoru | Farba | Materiál | Výška hlavy | Priemer hlavy | Kompatibilný rozsah hrúbky panelu | Kúpiť | |
---|---|---|---|---|---|---|---|---|---|
0,1274 € - 0,1274 € | Požiadajte o dodací termin tu |
0.189 in
4.8 mm
|
Čierna
|
Polyamid
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.157 - 0.28 in
4.0 - 7.1 mm
|
||
0,2426 € - 0,2426 € | 1400 Na sklade |
0.189 in
4.8 mm
|
Čierna
|
Polyamid
|
0.063 in
1.6 mm
|
0.28 in
7.1 mm
|
0.039 - 0.374 in
1.0 - 9.5 mm
|
||
0,3332 € - 0,3332 € | Požiadajte o dodací termin tu |
0.252 in
6.4 mm
|
Čierna
|
Polyamid
|
0.185 in
4.7 mm
|
0.437 in
11.1 mm
|
0.059 - 0.252 in
1.5 - 6.4 mm
|
||
0,1868 € - 0,2565 € | Požiadajte o dodací termin tu |
0.236 in
6.0 mm
|
Biela
|
Polyamid
|
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
0,0503 € - 0,0801 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
Biela
|
Polyamid
|
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
||
0,11 € - 0,1743 € | Požiadajte o dodací termin tu |
0.315 in
8.0 mm
|
Biela
|
Polyamid
|
0.118 in
3.0 mm
|
0.531 in
13.5 mm
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
||
0,3137 € - 0,3137 € | 20000 Na sklade |
0.217 in
5.5 mm
|
Čierna
|
Polyamid
|
0.079 in
2.0 mm
|
0.37 in
9.4 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
||
0,1617 € - 0,1617 € | 4000 Na sklade |
0.161 in
4.1 mm
|
Čierna
|
Polyamid
|
0.091 in
2.3 mm
|
0.311 in
7.9 mm
|
0.098 - 0.142 in
2.5 - 3.6 mm
|
||
0,0622 € - 0,0661 € | 16000 Na sklade |
0.252 in
6.4 mm
|
Čierna
|
Polyamid
|
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
0.28 - 0.5 in
7.1 - 12.7 mm
|
||
0,1464 € - 0,1464 € | Požiadajte o dodací termin tu |
0.201 in
5.1 mm
|
Čierna
|
Polyamid
|
0.11 in
2.8 mm
|
0.37 in
9.4 mm
|
0.161 - 0.201 in
4.1 - 5.1 mm
|
||
0,1436 € - 0,1436 € | Požiadajte o dodací termin tu |
0.122 in
3.1 mm
|
Biela
|
Polyamid
|
0.079 in
2.0 mm
|
0.228 in
5.8 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
||
0,3528 € - 0,4699 € | Požiadajte o dodací termin tu |
0.28 in
7.1 mm
|
Grey
|
Polyamid
|
0.098 in
2.5 mm
|
0.669 in
17.0 mm
|
0.157 - 0.472 in
4.0 - 12.0 mm
|
||
0,0606 € - 0,0961 € | Požiadajte o dodací termin tu |
0.197 in
5.0 mm
|
Grey
|
Polyamid
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
0,0963 € - 0,1519 € | Požiadajte o dodací termin tu |
0.142 in
3.6 mm
|
Natural
|
Polyamid
|
0.079 in
2.0 mm
|
0.303 in
7.7 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
||
0,1659 € - 0,1659 € | Požiadajte o dodací termin tu |
0.201 in
5.1 mm
|
Čierna
|
Polyamid
|
0.11 in
2.8 mm
|
0.37 in
9.4 mm
|
0.201 - 0.24 in
5.1 - 6.1 mm
|
||
0,177 € - 0,177 € | 960 Na sklade |
0.24 in
6.1 mm
|
Biela
|
Polyetylén
|
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
0.098 - 0.161 in
2.5 - 4.1 mm
|
||
0,0606 € - 0,0961 € | 15650 Na sklade |
0.197 in
5.0 mm
|
Čierna
|
Polyamid
|
0.071 in
1.8 mm
|
0.335 in
8.5 mm
|
0.059 - 0.276 in
1.5 - 7.0 mm
|
||
0,1896 € - 0,2608 € | 150 Na sklade |
0.189 in
4.8 mm
|
Biela
|
Polyamid
|
0.047 in
1.2 mm
|
0.28 in
7.1 mm
|
0.157 - 0.343 in
4.0 - 8.7 mm
|
||
0,0391 € - 0,0619 € | Požiadajte o dodací termin tu |
0.118 in
3.0 mm
|
Grey
|
Polyamid
|
0.051 in
1.3 mm
|
0.197 in
5.0 mm
|
0.039 - 0.157 in
1.0 - 4.0 mm
|
||
0,0732 € - 0,1159 € | Požiadajte o dodací termin tu |
0.236 in
6.0 mm
|
Biela
|
Polyamid
|
0.087 in
2.2 mm
|
0.394 in
10.0 mm
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.