Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Polyetylén Bez zámku Vyberateľné nity

 (1 sada výrobkov)

Zoznam Mriežka

Zatlačovacie nity - rozloženie zaťaženia

Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Our range features a choice of material options that include; Nylon 6, Nylon 6/6, Polypropylene (PP) and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Available to buy separately is a Rivet Hand Tool that offers faster fixing for these Spreading Rivets, and is the recommended application method.

  • Colours: Black, Grey, Natural and White
  • UL94 V0, UL94 V1 and UL94 V2 flame rated options


Skupina SR: SR1963