Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Cylindrický Guľatá hlava

 (8 sady výrobkov)

Zoznam Mriežka

Gumené púzdra

Bushing made from natural rubber and steel. These bushings are available in three types and a mix of sizes to suit your purpose.

Skupina SR: SR6485

Magnety závesné

Pot Magnets are ideal for use in fixing applications such as point of sale displays, exhibitions or in work holding equipment. Our pot magnets are available in numerous sizes and fixing styles.

Samolepiace tlmiče

Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.

The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.

The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.

  • Adhesion works best on a smooth, clean and dry surface
  • Typically used as rubber feet, cabinet stoppers, door stops and for surface protection
  • Rated UL94 HB
  • Easy to use - simply peel and stick.


Skupina SR: SR1593

Skrutkovacie nožičky s dorazom

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

Skupina SR: SR1590

Skrutkovacie priechodky

Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.

Skupina SR: SR2762

Strojové skrutky s pologuľatou hlavou

Machine Screws with a round head are designed for use with a threaded nut. Its round head shape provides a smooth and finished appearance, distributes force evenly, and resists loosening, making it ideal for applications requiring high torque or vibration resistance.

It is lightweight yet strong and durable. Its Philips drive merges the key features of domed and countersunk headed fasteners. It is corrosion-resistant. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Valcové bronzové matice

Valcové bronzové matice sa používajú s našimi vodiacimi skrutkami na premenu rotačného pohybu na lineárny pohyb. Matica je naskrutkovaná na skrutku a pri otáčaní sa pohybuje po dĺžke skrutky pre hladký a presný lineárny pohyb.

Vhodné pre manuálne alebo motorizované aplikácie pri nízkych až stredných otáčkach. Majú vnútorné závity, ktoré lícujú so skrutkou, čo vďaka materiálu zaisťuje mimoriadnu trvácnosť a odolnosť voči opotrebovaniu. Vyrobené z bronzu, ktorý má lepšiu odolnosť proti korózii ako oceľ, ale je menej pevný alebo tepelne odolný.

Používajú sa v automobilovom, leteckom alebo stavebnom priemysle na zaistenie vodiacich skrutiek na mieste. Dostupné ako štandardné valcové bronzové matice s pravostranným aj s ľavostranným závitom.

  • Dostupné ako štandardné valcové bronzové matice s pravostranným aj s ľavostranným závitom.
  • Vhodné pre manuálne alebo motorizované aplikácie pri nízkych až stredných otáčkach.
  • Majú vnútorné závity pre skrutku, čo vďaka materiálu zaisťuje výnimočnú stálosť a odolnosť proti opotrebovaniu.
Materiál: Bronzová Skupina SR: SRL1330

Valcové oceľové matice

Valcové oceľové matice sú upevňovacie prvky, ktoré sa bežne používajú s vodiacimi skrutkami alebo guľovými skrutkami na prevod rotačného pohybu na lineárny pohyb. Matica sa naskrutkuje na skrutku a pri otáčaní sa pohybuje po dĺžke skrutky pre hladký a presný lineárny pohyb.

Používajú sa pre nízke otáčky, manuálne ovládanie a upínacie funkcie. Nie sú vhodné pre motorizované pohyby. Majú vnútorné závity pre skrutku, čo vďaka materiálu zaisťuje výnimočnú stálosť a odolnosť proti opotrebovaniu.

Používajú sa v automobilovom, leteckom alebo stavebnom priemysle na zaistenie vodiacich skrutiek na mieste. Dostupné ako štandardné valcové oceľové matice s pravostranným aj s ľavostranným závitom.

  • Matica sa naskrutkuje na skrutku a pri otáčaní sa pohybuje po dĺžke skrutky.
  • Používajú sa v automobilovom, leteckom alebo stavebnom priemysle.
  • Dostupné ako štandardné valcové oceľové matice s pravostranným aj s ľavostranným závitom.
Materiál: Oceľ Skupina SR: SRL1339