V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(3 sady výrobkov)
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.
Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.
The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.