V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(11 sady výrobkov)
Tieto gumené zarážky majú obdĺžnikový tvar s dvojitým vonkajším alebo vnútorným závitom. Vyrobené z čiernej pozinkovanej ocele a gumy.
Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available.
Skupina SR: SR5506
Tento sortiment odpružených madiel je navrhnutý na ovládanie spätného pohybu rukoväte. Pružina umožňuje buď zastavenie, alebo návrat do polohy rukoväte. Sú obzvlášť vhodné na ťahanie alebo zdvíhanie. K dispozícii výber tvarov a materiálov, ktoré vyhovujú rôznym aplikáciám.
Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.
Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.
These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.
Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.
These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.
This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.
Skupina SR: SR5507
Kovové sklopné rukoväte s montážnou doskou sú odolné rukoväte s pružinou, ktoré sa dajú sklopiť naležato, keď sa nepoužívajú. Rukoväť je vyrobená z polyamidu so sklenými vláknami a konštrukcia s pružinou vracia rukoväť automaticky do sklopenej polohy.
Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.
Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.
Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.
Zátky so závitom so závitovou stenou nahrádzajú odizolované alebo pretrhnuté závity pevnejšími závitmi, čo zaručuje stabilné spojenie. Majú vnútorný závit, ktorý umožňuje vloženie a pevné uchytenie svorníka alebo skrutky.
Ľahko sa nasadzujú a odstraňujú a napomáhajú zabrániť odizolovaniu alebo deformácii závitu, ku ktorým môže dôjsť pri opakovanom vkladaní a uvoľňovaní skrutky alebo svorníka z materiálu. Keď je zátka na svojom mieste ponúka bezpečné upevnenie, ktoré sa nepohne.
Široko sa používajú v rôznych priemyselných aplikáciách, vrátane automobilového, leteckého a zdravotníckeho vybavenia.
Zátky so závitom so závitovou stenou nahrádzajú odizolované alebo pretrhnuté závity pevnejšími závitmi, čo zaručuje stabilné spojenie. Majú vnútorný závit, ktorý umožňuje vloženie a pevné uchytenie svorníka alebo skrutky.
Ľahko sa nasadzujú a odstraňujú a napomáhajú zabrániť odizolovaniu alebo deformácii závitu, ku ktorým môže dôjsť pri opakovanom vkladaní a uvoľňovaní skrutky alebo svorníka z materiálu. Keď je zátka na svojom mieste ponúka bezpečné upevnenie, ktoré sa nepohne.
Široko sa používajú v rôznych priemyselných aplikáciách, vrátane automobilového, leteckého a zdravotníckeho vybavenia. Zátky so závitom sú dostupné v metrických jednotkách alebo v kombinácii metrických a palcových.
Zátky so závitom so závitovou stenou nahrádzajú odizolované alebo pretrhnuté závity pevnejšími závitmi, čo zaručuje stabilné spojenie. Majú vnútorný závit, ktorý umožňuje vloženie a pevné uchytenie svorníka alebo skrutky.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.