Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Izolačné puzdrá Podložky

 (1 sada výrobkov)


Izolačné puzdrá

These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.

Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.

Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.

  • Shoulder Washers are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement.
  • They are self-lubrication, as well as being corrosion and abrasion resistant.
  • Advised to avoid using shoulder washers in humid environments.
Materiál: Polyamid 6.6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Farba: Prírodná, Čierna Norma pre horľavosť materiálu: , UL94 V-2, UL94 V-0, UL94 HBSkupina SR: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441