Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Skrutka P Klipy Rýchlouvoľňovacie čapy

 (6 sady výrobkov)

Zoznam Mriežka

Aretačné čapy - s prírubou

Essentra's range of Flanged Index plungers have a flange with screw holes for extra fastening. They are ideal for use on thin materials.

Skupina SR: SR6571

Klipy P

These P Clips, also known as pipe clips, secure wires, pipes, hoses, and other things. These clips are shaped like a ""P"" and give a tight hold by securing the object. At the same time, the smooth interior surface avoids injury to the held item. It has exceptional strength, durability, and corrosion resistance.

It is simple to install; screw it into the surface where the object is fastened. This range offers several mounting holes for various screw sizes. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.

Skupina SR: SR1109

Káblové svorky - typ P, skrutkovacie, polyamidové, prírodné

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Skrutkovacie klipy P

PVC vrstva poskytuje trvalejšiu ochranu káblov proti vibráciám a poškodeniu. Na zabezpečenie pevného utesnenia zostáva okolie skrutky prázdne. Dostupné v 14 rozmeroch, vhodných pre zväzky rozličných priemerov.

Zaisťovacie skrutky - Valcová podpera

Locking Bolts - Cylindrical Support

Skupina SR: SR6566

Čapy s pružinou a krúžkom - zaťahovacie

Spring Plunger with a Pull Ring that is also hand-retractable. The design features Nickel Plated housing and a Stainless Steel Pin.

The pull ring provides a convenient way to lift the plunger. These plungers are ideal for locating, positioning and securing. Common applications include gym equipment, such as weights apparatus.

Thread sizes include M6, M8, M10 and M12.

  • Housing Material: Nickel Plated Steel
  • Pin Material: Stainless Steel


Skupina SR: SR5407