Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Samolepiace Zaistenie Priechodkové spojky

 (3 sady výrobkov)

Zoznam Mriežka

Dekoratívne krytky na skrutky

These Decorative Screw Covers are designed to conceal exposed screw heads and provide a more decorative and polished look. They are easy to install with adhesive backing and snap firmly over the screw head, providing a secure and long-lasting fit.

This group has a wide range of colours, up to 16 for furniture finishing. Used in applications like furniture, cabinets, office decor and even automotive decor.

  • Material: ABS
  • Colour: Aluminium, Wenge, Dark Oak, Pine, Walnut, Mahogany, Ash, Beech, Cherry, Grey, Black, Cream, Ivory, Light Oak, Grid, White


Skupina SR: SR1600

Samolepiace chrániče celého čela príruby

Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.

No fasteners are required.

  • Material: Polyethylene (PE)
  • Colour: Black


Skupina SR: SR1373

Samolepiace disky na čelá prírub

Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.

They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.

Requires no fasteners.

  • Material: Rubber
  • Colour: Black


Skupina SR: SR1361