Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Polyamid Skrutka Rovné

 (7 sady výrobkov)

Zoznam Mriežka

Gombíky na ťahanie/tlačenie - vypuklé s čapom

Vypuklé gombíky na ťahanie/tlačenie s rovným čapom a rozšírenou hlavou na zabezpečenie dobrého uchytenia prstami a výborný úchop na tlačenie alebo zdvíhanie. Vypuklý zvršok je vhodný pre zariadenia, ktoré využívajú zatlačenie palcom.

Krídlové skrutky - kaskádovitý, závitový čap

Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.

Skupina SR: SR1579

Káblové vývodky - rovné, mosadzné

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, PA, Stainless Steel
  • Colour: Natural, Black, Silver Grey, Dark Grey
  • Material Flammability Standard: UL94 V-2


Skupina SR: SR1717

Káblové vývodky - rovné, polyamidové

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2


Skupina SR: SR1704

Okrúhle zátky do profilov a rúrok

Okrúhle zátky a klzáky poskytujú konečný vzhľad a ochranu zakončenia okrúhlych rúrok, tyčí alebo stĺpikov. K dispozícii sú dve prevedenia: rebrovaný pre maximálnu priľnavosť, ktorý možno použiť na viaceré priemery rúrok, alebo s hladkým driekom špeciálne pre jeden priemer rúrky, pre jednoduché nasadenie.

Dostupné sú rôzne typy a štýly:

  • Ľahké okrúhle zátky sa jednoducho nasadzujú a majú vysokokvalitnú povrchovú úpravu. Imperiálny rad má hladký driek, metrický rad má rebrovaný driek.
  • Zátky na konce rúrok vyrobené z polyetylénu s nízkou hustotou sú vrúbkované pre dobrú priľnavosť, chránia pred ostrými okrajmi rúrky.
  • Štandardné okrúhle zátky sú drážkované pre jednoduchú inštaláciu, bezpečné uchytenie a zakrývajú ostré okraje.
  • Okrúhle vypuklé zátky ponúkajú pekný konečný vzhľad vysokokvalitných rúrových predmetov.

Zvyčajne sa používajú v nábytkárstve a priemyselných zariadeniach. Univerzálnosť materiálov, povrchových úprav a farieb poskytuje možnosti na maximalizáciu estetického vzhľadu a dokonalé prispôsobenie vašej aplikácii.
  • Poskytujú konečný vzhľad a chránia konce hadíc, tyčí alebo stĺpikov.
  • Zatláčacie zátky s rebrovaním pre maximálnu priľnavosť alebo s hladkým driekom pre ľahkú aplikáciu.
  • Používajú sa v rôznych aplikáciách, vrátane nábytku, stavebníctva a v priemysle.
Materiál: ABS, Polyetylén, Polyetylén LD Farba: Čierna, Šedá, Biela, Žltá, Oranžová, Červená, Hnedá, Modrá, Zelená Skupina SR: SRANT, SR1530, SR1560, SRILTT, SR1565

Ryhované doťahovacie kolieska

Rukou doťahovateľné skrutky majú vrúbkovaný povrch na vonkajších hranách rukoväte, ktorý vytvára pevné, pohodlné uchopenie. Tieto pevné vysokoodolné otočné gombíky sa dajú namontovať na zariadenia s maticou a sú odolné voči olejom, palivám a mazivám.

Zacvakávacia rozpierka

Skrutkovacie priechodky poskytujú rýchle a spoľahlivé upevnenie panelov alebo dosiek plošných spojov. Keď je samorezná skrutka zasunutá, spodné nohy sú vytlačené smerom von, čím sa eliminuje potreba matice. Tie idú do štvorcového otvoru, ktorý bráni otáčaniu.