Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Komponenty pre rotačný pohyb Strmeňové spoje a vidlicové čapy

 (7 sady výrobkov)

Zoznam Mriežka

Mating Pieces for Clevis Joints

Na sklade Vo výrobe

These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.

The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.

It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • Intended to fit between our clevis joints to provide a connection where an angular offset is required.
  • The thread size is designed to match the clevis joint, making installation and removal simple.
  • The smooth surface finish of the mating piece decreases friction and wear, contributing to the longevity and efficiency of the joint.
Material: Stainless Steel, Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Plastic Circlips

Na sklade Vo výrobe

These Plastic Circlips are intended to fit into grooves or bores, providing a secure and dependable grasp on shafts and other cylindrical objects, clevis joints and clevis pins.

Provides durability, strength, corrosion resistance, and wear resistance. Aside from being lightweight, it is perfect for applications demanding a weight reduction.

Simple to install and remove, providing convenience and efficiency throughout assembly and maintenance operations. Used in various applications such as automotive, industrial, and electronics.

  • Fits into grooves or bores, providing a secure and dependable grasp on shafts.
  • Provides durability, strength, and corrosion resistance.
  • Used in automotive, industrial, and electronics applications.
Material: POMColour: Black

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Stainless Circlips

Na sklade Vo výrobe

These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.

It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.

It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.

  • It attaches and grabs bearings, gears and other components to shafts or in bores.
  • Suited for use in severe settings or when moisture or chemicals are present.
  • Used in automotive, industrial, and manufacturing industries.
Material: 303 Stainless Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Clevis Pins

Na sklade Vo výrobe

These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.

It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.

Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.

  • It forms a pivotal connection that allows for angular movement and adjustment.
  • It has exceptional strength, durability, and corrosion resistance.
  • Its cylindrical design enables simple insertion into the holes and rotation of the mating component.
Material: Igumid G, Steel, Stainless Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Clevis Retention Clips

Na sklade Vo výrobe

These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.

It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.

It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • It holds a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
  • The steel material ensures longevity and the capacity to withstand large weights, also resistant to wear and corrosion.
  • It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place.
Material: Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Safety Fasteners (KLM)

Na sklade Vo výrobe

These Safety Fasteners (KLM) are clevis retention clips designed to prevent inadvertent clevis pin disengagement, ensuring the safety and integrity of the connections.

Its mechanism ensures that the fastener remains firmly latched even under high levels of vibration or stress. The fastener is built to withstand tampering or unauthorised removal, making it ideal for applications that require safety and security.

It is simple to install and remove without the use of any extra tools. It is also long-lasting and resistant to extreme environmental conditions. Commonly used in applications including industrial machinery and equipment, construction, and automotive.

  • Designed to prevent inadvertent clevis pin disengagement.
  • The fastener remains firmly latched even under high levels of vibration or stress.
  • Used in industrial machinery and equipment, construction, and automotive.
Material: Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Safety Fasteners (SLM)

Na sklade Vo výrobe

These Safety Fasteners (SLM) are intended to keep the pin that has been inserted into the joint from being taken out. It ensures connection safety and integrity by avoiding inadvertent disengagement or loosening.

Its mechanism guarantees that the fastener stays securely fastened even when subjected to high levels of vibration or stress. The fastener is designed to withstand tampering or unauthorised removal, making it perfect for applications requiring safety and security.

It is simple to install and remove by hand and is compatible with clevis pins. The assembly "rattle" is removed by the fasteners' concaved back, retaining the clevis pin under tension, and the safety lip prevents accidental removal. Used primarily in automotive, medical, and electrical applications.

  • It ensures connection safety by avoiding disengagement or loosening.
  • The assembly "rattle" is removed by the fasteners' concaved back, retaining the clevis pin under tension.
  • Used in automotive, medical, and electrical applications.
Material: Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)