V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(12 sady výrobkov)
Puzdro vyrobené z prírodného kaučuku a ocele. Tieto puzdrá sú k dispozícii v troch typoch a v rôznych veľkostiach, ktoré vyhovujú vašim potrebám.
HVAC Hinges are heavy duty free swinging hinges ideal for large flush fitting doors. They are suitable for air conditioning units, electrical panels and machinery panels. This range propose a selection of designs and materials to suit both aesthetic appearance, environment and application requirements. Customers buying this product might also be interested in our range of weather stripping gaskets.
This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.
Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available.
Pot Magnets are ideal for use in fixing applications such as point of sale displays, exhibitions or in work holding equipment. Our pot magnets are available in numerous sizes and fixing styles.
Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.
Neodymové magnety sú k dispozícii s poniklovaným poťahom, ktorý chráni krehký magnetický materiál a pomáha predchádzať korózii v miniatúrnych aplikáciách. Ponuka niklu v rôznych tvaroch a veľkostiach. Tento sortiment obsahuje aj čierno práškované okrúhle magnety, ktoré majú pri svojej malej veľkosti vynikajúcu magnetickú pevnosť.
These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.
Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.
The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.
Valcové bronzové matice sa používajú s našimi vodiacimi skrutkami na premenu rotačného pohybu na lineárny pohyb. Matica je naskrutkovaná na skrutku a pri otáčaní sa pohybuje po dĺžke skrutky pre hladký a presný lineárny pohyb.
Vhodné pre manuálne alebo motorizované aplikácie pri nízkych až stredných otáčkach. Majú vnútorné závity, ktoré lícujú so skrutkou, čo vďaka materiálu zaisťuje mimoriadnu trvácnosť a odolnosť voči opotrebovaniu. Vyrobené z bronzu, ktorý má lepšiu odolnosť proti korózii ako oceľ, ale je menej pevný alebo tepelne odolný.
Používajú sa v automobilovom, leteckom alebo stavebnom priemysle na zaistenie vodiacich skrutiek na mieste. Dostupné ako štandardné valcové bronzové matice s pravostranným aj s ľavostranným závitom.
Valcové oceľové matice sú upevňovacie prvky, ktoré sa bežne používajú s vodiacimi skrutkami alebo guľovými skrutkami na prevod rotačného pohybu na lineárny pohyb. Matica sa naskrutkuje na skrutku a pri otáčaní sa pohybuje po dĺžke skrutky pre hladký a presný lineárny pohyb.
Používajú sa pre nízke otáčky, manuálne ovládanie a upínacie funkcie. Nie sú vhodné pre motorizované pohyby. Majú vnútorné závity pre skrutku, čo vďaka materiálu zaisťuje výnimočnú stálosť a odolnosť proti opotrebovaniu.
Používajú sa v automobilovom, leteckom alebo stavebnom priemysle na zaistenie vodiacich skrutiek na mieste. Dostupné ako štandardné valcové oceľové matice s pravostranným aj s ľavostranným závitom.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.