Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Polyamide Boru Uçları Çabuk Kilitlemeli

 (3 Ürün grupları)

Liste Kılavuz

Yuvarlak Ayak Yüksükleri - Konik

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Seri Kodu: SR1520, SRF0071, SRF0069

Yuvarlak Ayak Yüksükleri - Standart

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural


Seri Kodu: SR1510, SR1516, SRF0070, SRF0069

İtmeli Kılavuzlar

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.