Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Alüminyum Dişli Boncuklu Kablo Kelepçeleri

 (2 Ürün grupları)

Liste Kılavuz

Dikdörtgen Eklenti ve Kızaklar - Metal

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE), Polyamide (PA) and Aluminium.
  • Colours: Black, Grey and Natural


Seri Kodu: SR1571, SR1570, SR1567

Yuvarlak Dişli Eklentiler

Round threaded inserts are available as quick-fit inserts for tube ends and connecting pipes. They are threaded for secure screw fixing. These threaded inserts provide a stable and secure mounting point for a wide range of furniture and equipment components.

They are commonly used in the manufacturing, packaging and construction industries.

  • Material: HDPE, Nylon, PA, Steel, PP, LDPE, Aluminium, PE
  • Colour: Black, Natural, Grey


Seri Kodu: SR1570, SR1430, SR1567