Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(8 Ürün grupları)
Our lobed blank hand wheels are ideal for many different applications, from metal fabrication equipment to display furniture, available in many different styles and sizes. The lobed sides are easy to grip.
Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.
Our range of Spoked Metal Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. The range is fitted with different types of manoeuvering handles to increase safety.
Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.
Optical Fibre Coiling Clip is made of two extruded clips that snap into each other to form a smooth and curved surface to accommodate fibre optic bundles and limit the bend radius of the fibre. Each part is sold separately.
The clip's unique design allows easy attachment to the fibre bracket, making it easy to install and remove as necessary. The coiling clip provides a tight grip on the cable while avoiding sagging. Used for applications in industrial and automotive.
These Fibre Brackets help minimize interference and prevent damage or stress on the fibre entering the clip. They securely hold the fiber optic cable in place, preventing fibre from coming loose or shifting during use.
Mounts and unmounts easily and quickly in a standard 19"" rack with a quarter turn. Used for panels and components, including electronics, machinery, and enclosures.
Control Handwheels are heavy duty leveraging hand hold to operate positioning adjustment on large machines.The 4 spoke design allow strong hold handling for the operator, and therefore are not fitted with handles. The range offer a choice of material to suit application environment.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin