Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Faturalı Flanş Koruyucuları Yapışkan Diskler

 (4 Ürün grupları)

Liste Kılavuz

Yapışkan Noktalar - Zamk Noktaları

These hot melt Adhesive Glue Dots are pressure sensitive double sided adhesive dots designed to enable rapid bonding and secure connection.There are three kinds of bonds available in this range of Glue dots: vertical hold, removable, and permanent. Unlike traditional liquids, their instant adherence allows for quick and effective assembly or attachment of materials without the need for extra support or clamps.They are ideal for manufacturing, industrial applications, packing, bindery, printing, and product assembly.

  • It is FDA approved.
  • It is packed in handy dispensers.
  • It can either provide vertical, removable or permanent bonding.
Seri Kodu:

Şeffaf Yapışkan Diskler

These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.

Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.

It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.

  • Ideal for an economical, professional finish.
  • Available with a permanent or removable bond.
  • Optional centre-perforation or plain discs.
Renk: Clear Seri Kodu:

Faturalı Flanş Koruyucu Tapalar

Raised Face Flange Protector Plugs are used to protect petroleum, gas and water value flanges. They shield exposed equipment surfaces and pipelines from dirt and moisture, during sandblasting operations. Meets the requirements of ANSI and ASME B16.5.

  • Faturalı flanş koruması için özel tasarlanmıştır.
  • Benzin, gaz ve su tipinde valf flanşları için koruma.
  • Konik tasarım, boru içine sıkıca oturur.
Malzeme: PE Renk: Black Seri Kodu: SR1372

Yapışkanlı Faturalı Flanş Koruyucuları

Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.

Faturalı Flanş Koruyucuları, kolay yapışıp çıkan tasarımla yapışkan sırta sahiptir.

  • ‌Özel yapıştırıcı sıkıca yapışır ve normal koşullarda kalıntı bırakmaz.
  • DIN ve ANSI flanş özelliklerine uygundur.
Malzeme: Rubber Renk: Black Seri Kodu: SR1361