Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Fixed Key Operated Kendinden Yapışkanlı Pullar

 (30 Ürün grupları)

Liste Kılavuz

Çeyrek Tur Kilitler - Kolay Tespit

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

Çeyrek Tur Mandallar - Anahtarlı Kelebek Topuz

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock has an outer sealing gasket, an assembly nut and two standard Euro Keys (5333).

It is made to be easy and quick to install, provides extra security, and prevents unauthorized entry whilst still allowing easy access when unlocked. The products include various materials, finishes, and grip ranges utilized in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: , Zinc Alloy, Die Cast Zinc Alloy
  • Colour: Black, Natural


Series Code :SR5541

Seri Kodu: SR5541

İtmeli Kilitler - Alt Ray İtme

Bottom Rail Push Locks offer a good level of security for sliding glass doors by locking through the bottom rail. The push to lock action saves time in busy environments and the die-cast zinc allow lock has an anti-drill centre for added security.

İtmeli Kilitler - Cam Kapı Çekme

Pull Push Locks are fitted to the rear-most of two sliding glass doors and the inner body springs forward to prevent the doors from opening. These locks are ideal for display cases containing high value items and glass-fronted notice boards with an anti-drill centre.

İtmeli, Somun Tespitli Kilitler

This range of Locks is fixed with a nut. The Pushlocks are suitable for applications such as sliding doors, display cabinets, security grilles and shutters. The tumbler mechanism offers a convenient push to lock and key to open operation. A selection of key alike and key to differ is available to suit different level of security.

  • / 2