Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Fixed Nylon Kumaş Manşonlar

 (4 Ürün grupları)

Liste Kılavuz

Hortum Koruma Manşonları

Hose Protection Sleeves are strong covers that protect hoses against heat, abrasion and noise reduction. Resistant to heat, ozone and abrasions. Can withstand temperatures ranging from 110ºC up to 185ºC.

  • Excellent abrasion resistance.
  • Easy to install.
  • Ideal for connectors, fittings, splices, cables and hoses.
Malzeme: 1050 Ballistic Nylon, PA, PES; PO Renk: Black Seri Kodu: SR1080, , SR1108

Hortum Koruma Manşonları - Maden Güvenliği Onaylı

Hose Protection Sleeves that are Mining Safety approved. Durable coatings are approved to protect hoses against heat, abrasion and bursts. Can withstand temperatures ranging from -40C up to +130C. The US Mine Safety and Health Administration (MSHA) has approved this product. Effective in minimising a concentrated stream of pinhole leaks, while maintaining high burst resistance.

  • US Mine Safety and Health Administration (MSHA) approved product.
  • Highly abrasion and burst resistant.
  • Temperature resistance: -40C to +130C.
  • Can be branded with your company logo and part number details.
  • Standard roll length: 50 metres.
Malzeme: Polyester, Nylon Renk: Black Seri Kodu: , SR1082

Kilit Kulpları

The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole

Yerleştirme Plakaları

The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.