Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Nylon Hidrolik Hortum Kayışları ve Kelepçeleri

 (2 Ürün grupları)

Liste Kılavuz

Hortum ve Boru Kavrama Kayışları - Kavrama Kayışları

These Cinch Straps have a hook and loop design that firmly holds hoses, enabling them to expand and contract as pressure fluctuates without causing damage. It is long-lasting and provides a safe, adjustable binding solution that is simple to apply. It is also resistant to chemicals and can sustain high temperatures.

The heavy duty model is strengthened with Ballistic Cordura Nylon and ultrasonically welded to a 1.5 inch hook and loop material. It is used in industrial and automotive applications.

  • Material: Nylon Woven Hook & Loop;Nickel Plated Steel, Nylon Woven Hook & Loop;Delrin
  • Colour: Black


Seri Kodu: SR1099

Plastik Hortum Kelepçeleri

Plastic Hose Clamps are designed to provide a secure and superior seal to hoses and tubing to fittings or other components with a patented interlocking design, preventing leaks and ensuring a secure connection.

They feature a push lock, which allows for easy installation and removal on most liquid, gas or vacuum lines and is removable and reusable. Resistant to various chemicals, oils, and solvents, making them ideal for use in harsh environments. Suitable for automotive, industrial and plumbing applications.

  • Material: Nylon, PA
  • Colour: Natural, Black, White, Grey


Seri Kodu: SRV0000, SRV0002, SRV0001, SR1934