Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Hızlı Çıkarılır Pimler Spiral Kılıf

 (4 Ürün grupları)

Liste Kılavuz

Endeks Pistonları - Flanşlı

Essentra's range of Flanged Index plungers have a flange with screw holes for extra fastening. They are ideal for use on thin materials.

Series Code :SR6571

Seri Kodu: SR6571

Kilitleme Cıvataları - Silindirik Destek

Locking Bolts - Cylindrical Support

Series Code :SR6566

Seri Kodu: SR6566

Spiral Sargılı Hortum Koruyucular - Maden Güvenliği Onaylı

Spiral Wrap Hose Protectors FRAS are flame retardant and anti-static making this range ideal for use underground. Having exceptional anti-crushing performance and high abrasion resistance the protector reduces risk of industrial injury and is suitable for wrapping single or multiple hoses.

Seri Kodu: SR1081

Yaylı Pistonlar - Çekme Halkalı/Elle Çekilebilir

Spring Plunger with a Pull Ring that is also hand-retractable. The design features Nickel Plated housing and a Stainless Steel Pin.

The pull ring provides a convenient way to lift the plunger. These plungers are ideal for locating, positioning and securing. Common applications include gym equipment, such as weights apparatus.

Thread sizes include M6, M8, M10 and M12.

  • Housing Material: Nickel Plated Steel
  • Pin Material: Stainless Steel


Series Code :SR5407

Seri Kodu: SR5407