Menü Arama
Teklif talep edin

Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz. 

Kaldır-Çıkar Menteşeler Oluklu Düğmeler

 (5 Ürün grupları)

Liste Kılavuz

Dilimli El Çarkları ve Topuzlar - Dişi

Dilimli Dişi El Çarkları ve Topuzlar azami kavrama ve rahatlık için oymalı kenarlara sahiptir. Bu dayanıklı dilimli topuzlar darbeye ve kimyasallara dirençlidir ve ayar gerektiren bitmiş uygulamalar için zarif bir görüntü sunar.

Hizalı Metal Ayaklı Menteşeler

Metal in-line Lift Off Hinges are side hinges easy to lift off to remove mounted doors. They have a hinge rotation angle of 180 degree and can be used as left or right hand.

Kaldır Çıkar Vidalı Menteşe

Lift Off Screw Mount Hinges are an easy lift-off function to remove flush mounted doors. The range offers a selection of material to suit application and finishing requirements . They have an hinge rotation angle of 180 degree and can be used as left or right handed. The leaf hinge design is drilled to be screwed to the frame.

Kendiliğinden Kurulan Topuzlar

Self-Assembly Knobs are designed without internal fasteners and allow for a wide range of threaded male and female insert options and come in a wide range of styles to suit any application. These press-fit knobs allow flexibility across standard hardware and socket head screws.

Series Code :SR1580

Seri Kodu: SR1580

Metal Kaldır Çıkar Menteşeler

These Lift Off Hinges have a 180-degree rotation angle and are designed to provide clearance between the door and the frame, allowing the door to be easily lifted off the hinge pin.

Consist of two leaves and one pin, which are sold separately. One leaf is attached to the door and the other to the frame by a hinge pin that may be taken out of the hinge. They have a strong construction, which ensures their longevity in severe industrial conditions.

May be easily removed by lifting the pin out of the hinge. Ideal for metal doors in enclosures, gates, and tool cabinets. Please use the same material for each pin & leaves you use together.

  • It has a 180-degree rotation angle and provides clearance between the door and the frame.
  • Consists of two leaves and one pin, which are sold separately.
  • Ideal for metal doors in enclosures, gates, and tool cabinets.
Malzeme: Steel, Stainless Steel, Die Cast Zinc Alloy, Zinc AlloyRenk: Natural, Black, Grey, , KromMalzeme Tutuşabilirlik Standardı: Series Code: