Yüksek hacimli ve özel ürün siparişlerinizi sepetinize ekleyerek Fiyat İste butonuna tıklayabilir ya dabizimle iletişime geçebilirsinizsize 2 işgünü içinde yanıt vereceğiz.
(5 Ürün grupları)
Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Optik Fiber Bağlantı Kapakları dış unsurları, istenmeyen yabancı maddeleri ve kiri, fiberlerin ve kabloların dışında tutar. Ürün grubumuz 2,5 inç uzunluğunda metal zincire sahip toz kapakları da içerir. Malzeme Seçenekleri; HDPE, PVC, Paslanmaz Çelik ve TPE. Renkler: Siyah, Yeşil, Doğal, Kırmızı ve Beyaz.
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a disc, the protects provide full flange face protection. The range is suitable for DIN and ANSI flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
They discs are ozone and weather resistant, as well as offering resistance to petrol, oil and non-oxidisation acids. They are also able to withstand temperatures from -15C up to +70C.
Requires no fasteners.
Yüksük Toz Kapakları 2.5 mm yüksükler için çevresel koruma sağlar. Esnek Siyah Termoplastik Elastomer (TPE) malzeme RoHS uyumludur. Bu malzeme dayanıklıdır ve sıkı oturma sağlar.
Maalesef, oturumunuz etkinlik olmaması nedeniyle zaman aşımına uğradı. Devam etmek için lütfen oturum açın veya sayfayı yeniden yükleyin
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.